【DO!BOOK・ページリンク】
7-p0357-0370-vch41_en   7 / 15

BOOKをみる

10秒後にBOOKのページに移動します


How to Order VCH410 CE-compliant Nil Q . CE-compliant 06 Valve type 1 D G Voltage 1 2 3 4 5 6 100 VAC 200 VAC 110 VAC 220 VAC 24 VDC 12 VDC Electrical entry D DL DO Port size 04 06 10 1/2 3/4 1 1 . Consult with SMC for other voltages. DIN connector DIN connector with light Without DIN connector, with gasket . A surge voltage suppressor is integrated inside the coil as a standard feature. Thread type (Conforming to ISO1179-1 on the pneumatic/hydraulic G thread) 5.0 MPa Pilot Operated 3 Port Solenoid Valve Series VCH400 For Air Stable responsiveness Improved responsiveness when switching off. Reduced dispersion construction Non-collision construction between the iron cores keeps equipment abrasion free. Improved durability by applying a special surface treatment to the sliding parts. Stable responsivess after extended disuse. No likely to subject to a pressure. Special fluororesin sealant is adopted for the sliding part. High speed response Reduced dispersion Unnecessary volume inside the pilot chamber is reduced. Using NSF-H1-certified grease on the guide ring (sliding part). Special treatment containing fluororesin is applied to the body side sliding face. Use of shock absorbing rubber, resulting in protection of the pilot valve and electric parts. Improved durability under a high pressure environment with a polyurethane elastomer poppet Response time dispersion within ±2 ms Service life: 10 million cycles [Option] 3 1 2 362