【DO!BOOK・ページリンク】
7-p0592-0630-lvc_en   38 / 42

BOOKをみる

10秒後にBOOKのページに移動します


Large Diameter (11/4,11/2) Air Operated/Series LVC80-Z Manually Operated/Series LVH80M-Z RoHS Low Water Hammer Driving Method Air Operated Driving Method Option With Indicator Light High Back Pressure 0.7MPa Compact design by balance mechanism !Applicable tubing size: 1 1/4", 1 1/2" !Height: 189 mm !Low pilot pressure is achieved: 0.35 to 0.6MPa !Acids and alkaline available !Export Trade Control Order Not applicable for list control As a pressure-balance mechanism with the double diaphragm is used, the spring reaction force that closes the main valve can be made small. This suppresses the height size to achieve the compact design. LVC80-Z32-4 LVH80M-Z32 Standard Specifications Standard Specifications Driving Method Air Operated Driving Method LVC80-Z32 LVC80-Z40 0 to 0.7 0.35 to 0.6 0.7 or less Deionized water, chemical liquids, Inert gas 34 0 to 80 0 to 60 PTFE NEW PFA 25 1 1/2 241 16 1 1/4 235 Model Operating pressure (MPa) Pilot pressure (MPa) Back pressure (MPa) Fluid Orifice diameter (mmo) Cv factor Fluid temperature (°C) Ambient temperature (°C) Fluid wetted materials PFA tubing O.D. Dimension L (mm) Diaphragm Body LVH80M-Z32 LVH80M-Z40 0 to 0.7 0.7 or less Deionized water, chemical liquids, Inert gas 34 0 to 80 0 to 60 PTFE NEW PFA 25 1 1/2 241 16 1 1/4 235 Model Operating pressure (MPa) Back pressure (MPa) Fluid Orifice diameter (mmo) Cv factor Fluid temperature (°C) Ambient temperature (°C) Fluid wetted materials PFA tubing O.D. Dimension L (mm) Diaphragm Body Manually Operated Manually Operated Note) When using permeable fluids, connect the piping to the breathing port and perform the suction (scavenging) so as to prevent the fluid from permeating into the valve. A 626