【DO!BOOK・ページリンク】
7-p0725-0728-lvp_en   2 / 5

BOOKをみる

10秒後にBOOKのページに移動します


Application Example Cleaning equipment Flow sensor Drain valve Air Operated Valve LVP Process pump 1000.0 100.0 10.0 0.1 0.01 0.1 0.3 0.5 Differential pressure P [MPa] Flow rate Q [L/min] LVP60 LVP50 Series LVP Vinyl Chloride Air Operated Valve Employs vinyl chloride CPVC for body material Fluid wetted part materials: Diaphragm: PTFE Body: CPVC O-ring can be selected: FKM (Standard) EPDM (Option) Applicable fluids: Deionized water, chemical liquids Low water hammer: Reduced by 50% compared with the standard type Export Trade Control Order Not applicable for list control Flow characteristics (Deionized water) Piping from 4 directions are possible. (Pilot port) With PVC unfixed union Applicable to rigid vinyl chloride tube e q w r Fluid flow direction How to Order Nil P2 P3 P4 Symbol q w e r Position Symbol Nil 123 Option None With flow rate adjustment With bypass With flow rate adjustment/bypass Applicable valve type N.C. N.O. Double acting アアアア ア. . . アアアア Symbol Nil 12N Thread (fitting) type o6 mm One-touch fitting Rc1/8 M5 x 5 NPT1/8 N.C. PA B A N.O. PA B A PA PB B A Valve type 012 N.C. N.O. Double acting Applicable tubing size Symbol 16A 20A 25A Tubing outside diameter o22 mm o26 mm o32 mm Applicable series LVP5ュ LVP6ュ LVP 5 0 16A P2 Nil N Symbol FKM EPDM Material Rubber material Pilot port position Option Pilot port thread (fitting) type Double acting Symbol Nil W Symbol Standard Low water hammer type Type Type Series 56 Symbol o16 mm o22 mm 5 6 Orifice dia. Body size W 725 LVC LVA LVH LVD LVQ LVP LVW LQ1 LQ3 LVN LQHB TL TIL TLM TILM TD TID TH TIH