【DO!BOOK・ページリンク】
7-p0725-0728-lvp_en   3 / 5

BOOKをみる

10秒後にBOOKのページに移動します


Series LVP B A B A B A u w e q y t r q e w q e w Specifications Construction Standard type N.C. type N.O. type With flow rate adjustment Component Parts Double acting type No. Description Material Option 1 2 3 4 5 6 7 PPS CPVC PTFE U-PVC U-PVC FKM PPS . . . . . EPDM . Actuator section Body Diaphragm Union nut Union end O-ring Flow rate adjuster section Model LVP5ュ 0 to 0.3 MPa 0 cm3/min (with water pressure 0.3 MPa) o16 mm 120 (5) 1 MPa 0.3 to 0.5 MPa 0.2 MPa or less 0.2 MPa or less 0.3 MPa or less 0 to 60°C (No freezing) 0 to 60°C PTFE CPVC Deionized water, chemical liquids (Fluid wetted part materials, fluid that does not corrode rigid vinyl chloride tube) PVC unfixed union (Nominal dia.: 16A) PVC unfixed union (Nominal dia.: 20A or 25A) Rigid vinyl chloride tube Note 1) O.D. o22 mm (Nominal dia.: 16A) Rigid vinyl chloride tube Note 1) O.D. o26 mm (Nominal dia.: 20A) O.D. o32 mm (Nominal dia.: 25A) o6 mm One-touch fitting Note 2) Rc1/8, M5 x 0.8, NPT1/8 0 to 0.4 MPa 0 cm3/min (with water pressure 0.4 MPa) o22 mm 228 (9.5) LVP6ュ Fluid pressure Withstand pressure Pilot pressure Valve leakage Back pressure Fluid Port size Applicable tube Pilot port size Orifice diameter Flow characteristics Av x 10.6m2 (Cv) Fluid temperature Ambient temperature Fluid wetted part material Valve type: N.C. type Valve type: N.O. type Valve type: Double acting type Diaphragm Body Note 1) Rigid vinyl chloride tube complies with JIS K6742 Note 2) SMC polyolefin tubing (Series TRH) and soft polyolefin tubing (Series TPH) are recommended for piping since the same mechanism and construction as SMC Series KP are used for o6 mm One-touch fittings. Complement: Polyurethane tubing (Series TU), nylon tubing (Series T), and soft nylon tubing (Series TS) can be used, but the degree of clean performance will be reduced. Operating frequency 10 times/min (reference) 726