【DO!BOOK・ページリンク】
7-p0735-0837-lq-lvn-t_en   101 / 106

BOOKをみる

10秒後にBOOKのページに移動します


TH0402 TH0604 TH0425 TH1008/TH1210 TH0806/TH1075/TH1209 Fixed end RoHS Series Model Tubing O.D. (mm) Tubing I.D. (mm) Metric size Translucent Red (Translucent) Blue (Translucent) Black (Opaque) N R BU B Color Symbol TH0402 4 2 -20 m roll ョ-100 m roll TH0425 4 2.5 TH0604 6 4 TH0806 8 6 TH1075 10 7.5 TH1008 10 8 TH1209 12 9 TH1210 12 10 5/32" Inch nominal size 5/16" Inch nominal size Max. Operating Pressure Note) 100 m roll is available with translucent (color indication: N) only. TH0604 N 20 Symbol Color N R BU B Color indication Metric size Roll size 20 m roll 100 m roll Symbol 020 100 Note) Length per roll How to Order Translucent Red (Translucent) Blue (Translucent) Black (Opaque) Max. Operating Pressure MPa Operating Temperature °C 1 0.5 0 -20 0 20 40 60 80 100120140 160180200 2 3 Fluid Applicable Note 2) fittings Max. operating pressure (MPa) Operating temperature Material One-touch fittings, Insert fittings Fluoropolymer fittings: Series LQ Note 3) Miniature fittings: Series M, MS (Hose nipple type) 2.3 0.85 0.4 1.7 0.6 0.3 1.5 0.55 0.3 1 0.4 0.2 0.7 0.25 0.1 1 0.4 0.2 0.7 0.25 0.1 Refer to below “Max. Operating Pressure.” Air, Inert gas: -20 to 200°C Water: 0 to 100°C (No freezing) FEP (Fluorinated Ethylene Propylene Resin) Air, Water Note 1), Inert gas Indication of tubing model Min. bending radius (mm) Note 4) Specifications 20°C 100°C 200°C Operating Temperature: Max. 200°C It varies depending on the operating pressure. Refer to the graph for the maximum operating pressure. Compatible with the Food Sanitation Law . Compatible with the test conforming to the Food Sanitation Law based on the 370th notice given by the Ministry of Health and Welfare in 1959. . Complies with FDA (Food and Drug Administration) §177-1550 dissolution test. FEP Tubing (Fluoropolymer) Metric Size Series TH Note) The maximum operating pressure varies dependant on the I.D. bore size even if the O.D. is the same. At a temperature of 20°C, bend the tubing into a U shape. Fix one end and gradually move the other end closer. Measure 2R at the point where the outside diameter's rate of change is 5%. How to measure the minimum bending radius. Note 1) When using a fluid in liquid form, the surge pressure must not exceed the maximum operating pressure. A surge pressure higher than the maximum operating pressure can cause breakage of the fittings, or rupture of the tubing. Furthermore, an abnormal temperature increase due to adiabatic compression can also result in ruptured tubing. Note 2) Do not use in locations where the FEP tubing will move. Be sure to operate under the maximum operating pressure conditions using the lower maximum operating specification of either the tubing or fittings. After long term use or under high temperatures, some fittings leakage may occur due to material deterioration with age. Perform periodic inspections, and if any leakage is detected, replace with a new product immediately. When the insert and miniature fittings are used over extended periods of time, it may cause leakage due to the material deterioration of age. In such a case, give an additional tightening to the tube connection part. If leakage still occurs after giving an additional tightening, replace the fitting with a new product. For other precautions, refer to “Fittings & Tubing Precautions”. When using the fluoropolymer fittings, refer to the precautions on pages 822 and 823. Select the size after confirming O.D. and I.D. Note 3) TH0402, TH0425, TH1075 and TH1209 are not available because of different internal diameters. Note 4) The minimum bending radius is the representative value measured as shown in the left figure. . Use a tube above the recommended minimum bending radius. . The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the tube close bent radius and make sure that the tubing is not bent or flattened. . Please note that the tube close bent radius is not warranted because of the value when 2R is measured by the method in the left figure if the tubing is bent or flattened, etc. 15 10 20 15 35 20 60 40 95 60 100 65 130 110 Recommended radius Tube close bent radius B 832