【DO!BOOK・ページリンク】
7-p0735-0837-lq-lvn-t_en   21 / 106

BOOKをみる

10秒後にBOOKのページに移動します


B A Different diameter tubing order example Tubing in inches can be combined with that in mm in the same body size. Example) LQ1B313A Branch tee male LQ1 B 31 32 Fluoropolymer Fittings Hyper Fittings Series LQ1 Applicable tubing size (mm) 4 x 3 3 x 2 6 x 4 4 x 3 3 x 2 6 x 4 4 x 3 3 x 2 10 x 8 8 x 6 6 x 4 10 x 8 8 x 6 6 x 4 4 x 3 3 x 2 10 x 8 8 x 6 12 x 10 10 x 8 12 x 10 10 x 8 8 x 6 6 x 4 3 x 2 12 x 10 19 x 16 12 x 10 19 x 16 12 x 10 10 x 8 6 x 4 19 x 16 19 x 16 25 x 22 19 x 16 25 x 22 19 x 16 12 x 10 25 x 22 1/8" 1/8" 1/4" 1/4" 3/8" 1/8" 3/8" 1/2" 1/4" 1/2" 3/4" 1/4" 3/8" 3/4" 1" 1/2" 1212C34F1234567E9 10 123456F912345789123456 No. 1122222233333333334444444455555555666666 Class Applicable tubing size (inch) 1/8" x 0.086" 1/4" x 5/32" 3/16" x 1/8" 1/8" x 0.086" 1/4" x 5/32" 3/16" x 1/8" 1/8" x 0.086" 3/8" x 1/4" 1/4" x 5/32" 3/8" x 1/4" 1/4" x 5/32" 1/8" x 0.086" 3/8" x 1/4" 1/2" x 3/8" 3/8" x 1/4" 1/2" x 3/8" 3/8" x 1/4" 1/4" x 5/32" 1/8" x 0.086" 1/2" x 3/8" 3/4" x 5/8" 1/2" x 3/8" 3/4" x 5/8" 1/2" x 3/8" 3/8" x 1/4" 1/4" x 5/32" 3/4" x 5/8" 3/4" x 5/8" 1" x 7/8" 3/4" x 5/8" 1" x 7/8" 3/4" x 5/8" 1/2" x 3/8" 1" x 7/8" 1/8" 1/8" 1/4" 1/4" 3/8" 1/8" 3/8" 1/2" 1/4" 1/2" 3/4" 1/4" 3/8" 3/4" 1" 1/2" AABCDEFABCDEFABCDEFGABCDEFGHABCDEF No. Symbol Symbol 1222222333333444444455555555666666 Class Size combination For different diameter (on B side) Thread type Symbol Nil N Type R, Rc NPT Piping type Symbol MF Type Male Female Symbol Nil Refer to the applicable tubing table. Application Same tubing size Different diameter tubing can be selected within the same body class. LQ1B LQ1R Branch tee male B Branch tee female A B Run tee male A B Run tee female A B LQ1 H 11 M How to Order Fitting type Symbol HLRB Type Connector Elbow Run tee Branch tee A Packaging Symbol Packaging The table of combination is the same as that for A side. Note 1) Only branch tees and run tees can take different diameters. Note 2) Use of different diameters is not available with size 1. RoHS Nil 1 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Threaded connection Port size Port size Note 1) For each body class, the second and later numbers or symbols indicate reducing. However, in case of size 1, the tubing cannot be changed by reducing. Note 2) Combinations will differ depending on the type of each fitting. For the availability of combinations, refer to pages 755 to 762. These are produced upon receipt of order by part number. Note 3) For details of the applicable tubing sizes, refer to page 823. Different diameter tubing (with plug-in reducer) can be selected within the same body class. (Example) Union elbow Body class 3 A side: o10 x o8 B side: o8 x o6 Order as shown below. Applicable tubing size (A side) Different dia. tubing size (B side) Only select combinations from the same body class. 752