【DO!BOOK・ページリンク】
7-p0735-0837-lq-lvn-t_en   22 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Tubing in inches can be combined with that in mm in the same body size. Example) LQ1E313A Applicable tubing size (mm) 4 x 3 3 x 2 6 x 4 4 x 3 3 x 2 10 x 8 8 x 6 6 x 4 12 x 10 10 x 8 19 x 16 12 x 10 25 x 22 19 x 16 1212C123121212 No. 11222333445566 Class Applicable tubing size (inch) 1/8" x 0.086" . 1/4" x 5/32" 3/16" x 1/8" 1/8" x 0.086" 3/8" x 1/4" 1/4" x 5/32" 1/2" x 3/8" 3/8" x 1/4" 3/4" x 5/8" 1/2" x 3/8" 1" x 7/8" 3/4" x 5/8" . . . 15A 20A 25A Applicable flange A .ABCABABABAB No. 1 .22233445566 Class Different diameter tubing order example Different diameter tubing (with plug-in reducer) can be selected within the same body class. (Example) Union elbow Body class 3 A side: o10 x o8 B side: o8 x o6 Order as shown below. A B Union elbow Applicable tubing size (A side) LQ1 E 31 32 Different dia. tubing size (B side) Symbol Nil Refer to the applicable tubing table. Application Same tubing size Different diameter tubing can be selected within the same body class. Union elbow LQ1E A B B B A B Union tee LQ1T Panel mount union LQ1P Union LQ1U Applicable tubing size (mm) 4 x 3 3 x 2 6 x 4 4 x 3 3 x 2 10 x 8 8 x 6 6 x 4 12 x 10 10 x 8 19 x 16 12 x 10 25 x 22 19 x 16 1212C123121212 No. Symbol 11222333445566 Class 1/8" x 0.086" . 1/4" x 5/32" 3/16" x 1/8" 1/8" x 0.086" 3/8" x 1/4" 1/4" x 5/32" 1/2" x 3/8" 3/8" x 1/4" 3/4" x 5/8" 1/2" x 3/8" 1" x 7/8" 3/4" x 5/8" A .ABCABABABAB No. 1 .22233445566 Class Combination of different diameter (on B side) Applicable tubing size (inch) Fitting type Symbol ETPUF Type Union elbow Union tee Panel mount union Union Union flange LQ1 E 11 How to Order Size combination A A B Only select combinations from the same body class. Packaging Nil 1 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Note 1) For each body class, the second and later numbers or symbols indicate reducing. However, use of different diameters is not available with size 1. Note 2) For details of the applicable tubing sizes, refer to page 823. Note 1) For each body class, the second and later numbers or symbols indicate reducing. However, in case of size 1, the tubing cannot be changed by reducing. Note 2) Sizes 1 to 3 are not available for the union flange. Note 3) For Union flange, nut sizes 4 and 5 are as shown below. LQ1F4ュ: LQ-4Nュュ LQ1F5ュ: LQ-5Nュュ Note 4) Combinations will differ depending on the type of each fitting. For the availability of combinations, refer to pages 763 to 766. Note 5) For details of the applicable tubing sizes, refer to page 823. Symbol Packaging Symbol Series LQ1 Symbol Symbol Tubing connection Fluoropolymer Fittings Hyper Fittings 753 LVC LVA LVH LVD LVQ LVP LVW LQ1 LQ3 LVN LQHB TL TIL TLM TILM TD TID TH TIH