【DO!BOOK・ページリンク】
7-p0735-0837-lq-lvn-t_en   38 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Class Model Applicable tubing size (mm) 3 4 5 6 LQ1T31-R4 LQ1T31-R7 LQ1T31-R8 LQ1T32-R5 LQ1T32-R6 LQ1T32-R7 LQ1T41-R2 LQ1T41-R3 LQ1T41-R5 LQ1T41-R7 LQ1T41-R11 LQ1T41-R12 LQ1T41-R22 LQ1T41-R23 LQ1T41-R26 LQ1T41-R32 LQ1T41-R34 LQ1T51-R2 LQ1T51-R3 LQ1T51-R4 LQ1T51-R5 LQ1T51-R6 LQ1T51-R7 LQ1T51-R8 LQ1T51-R10 LQ1T51-R12 LQ1T51-R13 LQ1T51-R17 LQ1T51-R24 LQ1T51-R26 LQ1T51-R28 LQ1T51-R31 LQ1T61-R2 LQ1T61-R3 LQ1T61-R4 LQ1T61-R5 LQ1T61-R6 LQ1T61-R7 LQ1T61-R8 LQ1T61-R10 LQ1T61-R11 LQ1T61-R12 LQ1T61-R13 LQ1T61-R15 LQ1T61-R18 LQ1T61-R19 LQ1T61-R20 LQ1T61-R26 LQ1T61-R30 LQ1T61-R31 LQ1T61-R34 10 x 8 8 x 6 6 x 4 12 x 10 10 x 8 6 x 4 10 x 8 6 x 4 12 x 10 6 x 4 3 x 2 19 x 16 12 x 10 10 x 8 12 x 10 10 x 8 10 x 8 8 x 6 6 x 4 10 x 8 12 x 10 19 x 16 10 x 8 25 x 22 19 x 16 12 x 10 19 x 16 12 x 10 12 x 10 10 x 8 8 x 6 6 x 4 10 x 8 6 x 4 19 x 16 25 x 22 10 x 8 12 x 10 6 x 4 3 x 2 8 x 6 6 x 4 8 x 6 10 x 8 6 x 4 8 x 6 6 x 4 12 x 10 10 x 8 10 x 8 12 x 10 6 x 4 6 x 4 3 x 2 12 x 10 12 x 10 10 x 8 8 x 6 6 x 4 19 x 16 19 x 16 12 x 10 10 x 8 19 x 16 19 x 16 19 x 16 12 x 10 6 x 4 4 x 3 3 x 2 19 x 16 12 x 10 10 x 8 8 x 6 25 x 22 25 x 22 19 x 16 12 x 10 25 x 22 19 x 16 25 x 22 25 x 22 25 x 22 19 x 16 19 x 16 12 x 10 6 x 4 25 x 22 25 x 22 25 x 22 .. . . . . . . Size combination (Metric) Size combination (Inch) A side (Left) B side (Center) C side (Right) 10 x 8 10 x 8 10 x 8 8 x 6 10 x 8 8 x 6 12 x 10 12 x 10 12 x 10 12 x 10 12 x 10 12 x 10 12 x 10 12 x 10 12 x 10 6 x 4 3 x 2 19 x 16 19 x 16 19 x 16 19 x 16 19 x 16 19 x 16 19 x 16 10 x 8 19 x 16 19 x 16 19 x 16 19 x 16 19 x 16 19 x 16 12 x 10 25 x 22 25 x 22 25 x 22 25 x 22 25 x 22 25 x 22 25 x 22 12 x 10 25 x 22 25 x 22 25 x 22 25 x 22 25 x 22 25 x 22 25 x 22 25 x 22 19 x 16 19 x 16 6 x 4 Class Model Applicable tubing size (inch) 3 4 5 6 LQ1T3A-R5 LQ1T3A-R7 LQ1T4A-R2 LQ1T4A-R4 LQ1T4A-R5 LQ1T4A-R6 LQ1T4A-R7 LQ1T4A-R8 LQ1T4A-R10 LQ1T4A-R17 LQ1T4A-R20 LQ1T4A-R33 LQ1T5A-R2 LQ1T5A-R5 LQ1T5A-R6 LQ1T5A-R7 LQ1T5A-R8 LQ1T5A-R10 LQ1T5A-R12 LQ1T5A-R17 LQ1T5A-R21 LQ1T5A-R22 LQ1T5A-R26 LQ1T5A-R31 LQ1T5A-R32 LQ1T6A-R2 LQ1T6A-R3 LQ1T6A-R4 LQ1T6A-R5 LQ1T6A-R6 LQ1T6A-R7 LQ1T6A-R8 LQ1T6A-R10 LQ1T6A-R11 LQ1T6A-R12 LQ1T6A-R13 LQ1T6A-R17 LQ1T6A-R18 LQ1T6A-R20 LQ1T6A-R30 LQ1T6A-R31 LQ1T6A-R33 3/8" x 1/4" 1/4" x 5/32" 1/4" x 5/32" 1/8" x 0.086" 1/2" x 3/8" 3/8" x 1/4" 1/4" x 5/32" 1/2" x 3/8" 3/8" x 1/4" 1/4" x 5/32" 1/2" x 3/8" 3/8" x 1/4" 3/4" x 5/8" 3/4" x 5/8" 1/2" x 3/8" 3/8" x 1/4" 3/4" x 5/8" 3/8" x 1/4" 1/4" x 5/32" 1/4" x 5/32" 1/8" x 0.086" 3/4" x 5/8" 1/2" x 3/8" 3/8" x 1/4" 1/4" x 5/32" 1" x 7/8" 3/4" x 5/8" 1/2" x 3/8" 1" x 7/8" 3/4" x 5/8" 1" x 7/8" 3/4" x 5/8" 1/2" x 3/8" 1" x 7/8" 1/4" x 5/32" 1/4" x 5/32" 1/2" x 3/8" 1/2" x 3/8" 3/8" x 1/4" 1/4" x 5/32" 3/8" x 1/4" 1/4" x 5/32" 1/4" x 5/32" 1/4" x 5/32" 3/8" x 1/4" 1/8" x 0.086" 3/4" x 5/8" 1/2" x 3/8" 3/8" x 1/4" 1/2" x 3/8" 3/8" x 1/4" 3/8" x 1/4" 1/4" x 5/32" 1/2" x 3/8" 3/8" x 1/4" 1/2" x 3/8" 3/4" x 5/8" 3/8" x 1/4" 1/4" x 5/32" 1" x 7/8" 1" x 7/8" 1" x 7/8" 3/4" x 5/8" 1/2" x 3/8" 3/4" x 5/8" 1/2" x 3/8" 1/2" x 3/8" 3/8" x 1/4" 3/8" x 1/4" 1/4" x 5/32" 1/2" x 3/8" 1/4" x 5/32" 3/4" x 5/8" 3/8" x 1/4" 1/2" x 3/8" 1/4" x 5/32" . . . . . . . . . A side (Left) B side (Center) C side (Right) 3/8" x 1/4" 3/8" x 1/4" 1/2" x 3/8" 1/2" x 3/8" 1/2" x 3/8" 1/2" x 3/8" 1/2" x 3/8" 1/2" x 3/8" 1/4" x 5/32" 1/2" x 3/8" 1/2" x 3/8" 1/8" x 0.086" 3/4" x 5/8" 3/4" x 5/8" 3/4" x 5/8" 3/4" x 5/8" 3/4" x 5/8" 3/8" x 1/4" 3/4" x 5/8" 3/4" x 5/8" 3/4" x 5/8" 3/4" x 5/8" 3/4" x 5/8" 1/2" x 3/8" 1/4" x 5/32" 1" x 7/8" 1" x 7/8" 1" x 7/8" 1" x 7/8" 1" x 7/8" 1" x 7/8" 1" x 7/8" 1/2" x 3/8" 1" x 7/8" 1" x 7/8" 1" x 7/8" 1" x 7/8" 1" x 7/8" 1" x 7/8" 3/4" x 5/8" 3/4" x 5/8" 1/4" x 5/32" LQ1 T 2 How to Order Fitting type 1 R1 Body size (according to the combination table) Packaging Symbol Nil 1 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Symbol Packaging T Type Union tee Type of piping (according to the combination table) Symbol Rュ Type Reducing Tubing type Symbol 1, 2 A, B Type Metric Inch Union Tee Reducing Series LQ1 Tubing connection Note 1) Products marked “.” are produced upon receipt of order. (The body of the fitting is PTFE machined.) Note 2) For details of the applicable tubing sizes, refer to page 823. Note 1) Products marked “.” are produced upon receipt of order. (The body of the fitting is PTFE machined.) Note 2) For details of the applicable tubing sizes, refer to page 823. 769 LVC LVA LVH LVD LVQ LVP LVW LQ1 LQ3 LVN LQHB TL TIL TLM TILM TD TID TH TIH A