【DO!BOOK・ページリンク】
7-p0735-0837-lq-lvn-t_en   43 / 106

BOOKをみる

10秒後にBOOKのページに移動します


LQ1 P 2 Fitting type 1 R1 Body size (according to the combination table) Symbol P Type Panel mount union Tubing connection Piping type (according to the combination table) Tubing type Packaging Symbol Nil 1 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Packaging 29 29 LQ1P41-R3 LQ1P51-R2 . . 20 20 26 26 17 17 7 7 20.5 20.5 43.5 43.5 82.1 82.1 39 39 23 23 8 8 39 39 o12 o19 o6 o10 24 24 Inch Size 29 29 LQ1P4A-R2 LQ1P5A-R2 . . Model A side B side E1 20 20 E2 26 26 H1 17 17 H2 7 7 J 20.5 20.5 K 43.5 43.5 L1 82.1 82.1 L2 39 39 M1 23 23 M2 8 8 t 39 39 W1 1/2" 3/4" 1/4" 3/8" Applicable tubing O.D. 24 24 W2 Metric Size Model A side B side E1 Applicable tubing E2 H1 H2 J K L1 L2 M1 M2 t W1 O.D. W2 Size combination (Metric) Class Model Applicable tubing size (mm) 4 5 LQ1P41-R3 LQ1P51-R2 12 x 10 19 x 16 . . A side B side 6 x 4 10 x 8 Size combination (Inch) Class Applicable tubing size (inch) A side B side 4 5 LQ1P4A-R2 LQ1P5A-R2 1/2" x 3/8" 3/4" x 5/8" . . 1/4" x 5/32" 3/8" x 1/4" Note 1) Products marked “.” are produced upon receipt of order. (The body of the fitting is PTFE machined.) Note 2) For details of the applicable tubing sizes, refer to page 823. Note 1) Products marked “.” are produced upon receipt of order. (The body of the fitting is PTFE machined.) Note 2) For details of the applicable tubing sizes, refer to page 823. How to Order Panel Mount Union Reducing Series LQ1 Dimensions Panel mount union reducing: LQ1P-R Symbol 1, 2 A, B Type Metric Inch Symbol Rュ Type Reducing Model oM2 H2 H1 oM1 W1 W2 A side B side E1 E2 L1 L2 Panel thickness (Max. t) J Panel hole diameter oK Class 4 and 5 Note) Products marked “.” are produced upon receipt of order. (The body of the fitting is PTFE machined.) A 774