【DO!BOOK・ページリンク】
7-p0735-0837-lq-lvn-t_en   46 / 106

BOOKをみる

10秒後にBOOKのページに移動します


LQ1 E 2 How to Order Fitting type 1 R9 Body size (according to the combination table) Symbol E Type Union elbow Packaging Symbol Nil 1 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Packaging Piping type (according to the combination table) Symbol SS Type Space saving Piping type Symbol Rョ Type Tubing type Reducing Symbol 1, 2 A Type Metric Inch SS SMC oB Class 2 to 5 Class 6 A side B side C C L1 oM1 H1 H2 oM2 (E) ( L2) 6 1 25 Class Model Applicable body size Applicable tubing size (mm) 2 3 4 6 LQ1E21-SS-R9 LQ1E21-SS-R10 LQ1E31-SS-R2 LQ1E31-SS-R8 LQ1E32-SS-R1 LQ1E32-SS-R8 LQ1E41-SS-R1 LQ1E41-SS-R3 LQ1E41-SS-R8 LQ1E61-SS-R1 6 x 4 10 x 8 8 x 6 12 x 10 25 x 22 Size combination (Metric) A side B side 3424233255 ..... . . Size combination (Inch) Class Model Applicable body size Applicable tubing size (inch) A side B side 2 3 4 6 LQ1E2A-SS-R8 LQ1E2A-SS-R9 LQ1E3A-SS-R1 LQ1E3A-SS-R8 LQ1E4A-SS-R1 LQ1E4A-SS-R2 LQ1E4A-SS-R8 LQ1E6A-SS-R1 1/4" x 5/32" 3/8" x 1/4" 1/2" x 3/8" 1" x 7/8" 34243255 ..... . Note 1) Products marked “.” are produced upon receipt of order. (The body of the fitting is PTFE machined.) Note 2) For details of the applicable tubing sizes, refer to page 823. Note 1) Products marked “.” are produced upon receipt of order. (The body of the fitting is PTFE machined.) Note 2) For details of the applicable tubing sizes, refer to page 823. LQ1E2A-SS-R8 LQ1E2A-SS-R9 LQ1E3A-SS-R1 LQ1E3A-SS-R8 LQ1E4A-SS-R1 LQ1E4A-SS-R2 LQ1E4A-SS-R8 LQ1E6A-SS-R1 Metric Size . . 5.6.8 LQ1E21-SS-R9 LQ1E21-SS-R10 LQ1E31-SS-R2 LQ1E31-SS-R8 LQ1E32-SS-R1 LQ1E32-SS-R8 LQ1E41-SS-R1 LQ1E41-SS-R3 LQ1E41-SS-R8 LQ1E61-SS-R1 Model A side B side B . . 9. 9 . 18 C 15 20 24 39.5 E 14 17 21 36 H1 17 21 14 21 14 17 17 14 26 26 ..... . . H2 23.5 25 27.2 30.4 27.2 36.6 34.8 43 39.6 69.5 L1 35.8 40.8 32.1 44 32.1 41.1 41.5 35.6 49 64.5 L2 16.5 23 28 49 M1 23 28 16.5 28 16.5 23 23 16.5 39 39 M2 o6 o10 o8 o12 o25 3424233255 Applicable tubing O.D. Applicable body size Inch Size . . . 8 Model A side B side B . . . 18 C 15 20 24 39.5 E 14 17 21 36 H1 17 21 14 21 17 14 26 26 ..... . H2 23.5 25 27.2 30.4 34.8 43 39.6 69.5 L1 35.8 40.8 32.1 44 41.5 35.6 49 64.5 L2 16.5 23 28 49 M1 23 28 16.5 28 23 16.5 39 39 M2 1/4" 3/8" 1/2" 1" 34243255 Applicable tubing O.D. Applicable body size Tubing connection Space Saving Union Elbow Reducing Series LQ1 Dimensions Space saving union elbow reducing: LQ1E-SS-R Note) Products marked “.” are produced upon receipt of order. (The body of the fitting is PTFE machined.) Note) Products marked “.” are produced upon receipt of order. (The body of the fitting is PTFE machined.) 777 LVC LVA LVH LVD LVQ LVP LVW LQ1 LQ3 LVN LQHB TL TIL TLM TILM TD TID TH TIH A