【DO!BOOK・ページリンク】
7-p0735-0837-lq-lvn-t_en   52 / 106

BOOKをみる

10秒後にBOOKのページに移動します


LQ1 E 2 How to Order Fitting type 1 R8 Symbol E Type Union elbow Packaging Symbol Nil 1 Packaging Piping type Symbol T Type Tubing extension Piping type Symbol Rュ Type Reducing Body size (according to the combination table) Tubing type Symbol 1, 2 A Type Metric Inch T Class 6 Class 2 to 5 A side B side SMC oB 6 1 25 C C L2 oM H oM H D L1 (E) Class Model Tubing size (mm) Applicable tubing size (mm) 2 3 4 56 LQ1E21-T-R8 LQ1E21-T-R9 LQ1E21-T-R10 LQ1E22-T-R8 LQ1E22-T-R9 LQ1E22-T-R10 LQ1E22-T-R11 LQ1E31-T-R1 LQ1E31-T-R2 LQ1E31-T-R8 LQ1E31-T-R9 LQ1E32-T-R1 LQ1E32-T-R8 LQ1E32-T-R9 LQ1E32-T-R10 LQ1E41-T-R1 LQ1E41-T-R2 LQ1E41-T-R3 LQ1E41-T-R8 LQ1E41-T-R9 LQ1E51-T-R8 LQ1E61-T-R1 . . ... 6 x 4 4 x 3 10 x 8 8 x 6 12 x 10 19 x 16 25 x 22 Size combination (Metric) A side B side 8 x 6 10 x 8 12 x 10 6 x 4 8 x 6 10 x 8 12 x 10 8 x 6 6 x 4 12 x 10 19 x 16 6 x 4 10 x 8 12 x 10 19 x 16 10 x 8 8 x 6 6 x 4 19 x 16 25 x 22 25 x 22 19 x 16 Metric Size LQ1E21-T-R8 LQ1E21-T-R9 LQ1E21-T-R10 LQ1E22-T-R8 LQ1E22-T-R9 LQ1E22-T-R10 LQ1E22-T-R11 LQ1E31-T-R1 LQ1E31-T-R2 LQ1E31-T-R8 LQ1E31-T-R9 LQ1E32-T-R1 LQ1E32-T-R8 LQ1E32-T-R9 LQ1E32-T-R10 LQ1E41-T-R1 LQ1E41-T-R2 LQ1E41-T-R3 LQ1E41-T-R8 LQ1E41-T-R9 LQ1E51-T-R8 LQ1E61-T-R1 . . ... Model Applicable tubing O.D. 16.5 23 28 39 49 Tubing size (D) A side B side M 30.5 34.5 25.5 30.5 34.5 33.6 28.6 37.6 46.5 28.6 33.6 37.6 46.5 35 30 49 60 66.5 61 20 24 15 20 24 20 15 24 35 15 20 24 35 2 0 15 35 46 46 35 L2 L3 28 36.6 33.5 36.6 33.5 43 39.6 41 48.5 69.5 L1 14 17 21 26 36 H 8 10 12 68 10 12 86 12 19 6 10 12 19 10 86 19 25 25 19 D 15 20 24 29 39.5 E 6 9 . 9 . 9 . . 18 C 4 5 . 5 . 6 . .8 8 x 6 10 x 8 12 x 10 6 x 4 8 x 6 10 x 8 12 x 10 8 x 6 6 x 4 12 x 10 19 x 16 6 x 4 10 x 8 12 x 10 19 x 16 10 x 8 8 x 6 6 x 4 19 x 16 25 x 22 25 x 22 19 x 16 o6 o4 o10 o8 o12 o19 o25 B Inch Size LQ1E2A-T-R8 LQ1E2A-T-R9 LQ1E3A-T-R1 LQ1E3A-T-R8 LQ1E3A-T-R9 LQ1E4A-T-R1 LQ1E4A-T-R8 LQ1E4A-T-R9 LQ1E5A-T-R8 LQ1E6A-T-R1 ......... Model Applicable tubing O.D. 16.5 23 28 39 49 Tubing size (D) A side B side M 32.3 36.3 29.5 39.5 46.5 38 49 60 66.5 61 24 28 18 28 35 24 35 46 46 35 L2 L3 23.5 25 27.2 30.4 33.5 34.8 39.6 41 48.5 69.5 L1 14 17 21 26 36 H 15 20 24 29 39.5 E . . . . 18 3/8" 1/2" 1/4" 1/2" 3/4" 3/8" 3/4" 1" 1" 3/4" C D . . . .8 3/8" x 1/4" 1/2" x 3/8" 1/4" x 5/32" 1/2" x 3/8" 3/4" x 5/8" 3/8" x 1/4" 3/4" x 5/8" 1" x 7/8" 1" x 7/8" 3/4" x 5/8" 1/4" 3/8" 1/2" 3/4" 1" B Note) Products marked “.” are produced upon receipt of order. (The body of the fitting is PTFE machined.) Size combination (Inch) Class Model Tubing size (inch) Applicable tubing size (inch) A side B side 2 3 4 56 LQ1E2A-T-R8 LQ1E2A-T-R9 LQ1E3A-T-R1 LQ1E3A-T-R8 LQ1E3A-T-R9 LQ1E4A-T-R1 LQ1E4A-T-R8 LQ1E4A-T-R9 LQ1E5A-T-R8 LQ1E6A-T-R1 ......... 1/4" x 5/32" 3/8" x 1/4" 1/2" x 3/8" 3/4" x 5/8" 1" x 7/8" 3/8" x 1/4" 1/2" x 3/8" 1/4" x 5/32" 1/2" x 3/8" 3/4" x 5/8" 3/8" x 1/2" 3/4" x 5/8" 1" x 7/8" 1" x 7/8" 3/4" x 5/8" Note 1) Products marked “.” are produced upon receipt of order. (The body of the fitting is PTFE machined.) Note 2) For details of the applicable tubing sizes, refer to page 823. Note 1) Products marked “.” are produced upon receipt of order. (The body of the fitting is PTFE machined.) Note 2) For details of the applicable tubing sizes, refer to page 823. Tubing connection Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Tubing Extension Union Elbow Reducing Series LQ1 Dimensions Tubing extension union elbow reducing: LQ1E-T-R L3 783 LVC LVA LVH LVD LVQ LVP LVW LQ1 LQ3 LVN LQHB TL TIL TLM TILM TD TID TH TIH B