【DO!BOOK・ページリンク】
7-p0735-0837-lq-lvn-t_en   55 / 106

BOOKをみる

10秒後にBOOKのページに移動します


LQ1 E 21 SN Without a nut (including insert bushing) in one part How to Order Space Saving Type Fittings LQN P 11 Size 1 2 3 4 5 6 11 12 13 14 15 16 Packaging Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Applicable fitting Symbol It is used to mount panels with a panel mount union. Symbol Nil 1 Packaging This product, for use with products with one nut attached (insert bushing) has one nut removed. Series LQ1 Options Panel mounting nut SMC SMC SMC SMC Fitting type E Union Elbow T Union Tee P Panel Mount Union U Union Packaging Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Symbol Nil 1 Packaging Applicable tubing size (mm) 4 x 3 3 x 2 6 x 4 4 x 3 10 x 8 8 x 6 6 x 4 12 x 10 10 x 8 19 x 16 12 x 10 25 x 22 19 x 16 1 2 1 2 1 2 3 1 2 1 2 1 2 No. 1 1 2 2 3 3 3 4 4 5 5 6 6 Size Applicable tubing size (inch) 1/8" x 0.086" . 1/4" x 5/32" 3/16" x 1/8" 1/8" x 0.086" 3/8" x 1/4" 1/4" x 5/32" 1/2" x 3/8" 3/8" x 1/4" 3/4" x 5/8" 1/2" x 3/8" 1" x 7/8" 3/4" x 5/8" A . A B C A B A B A B A B No. Symbol Symbol 1 . 2 2 2 3 3 4 4 5 5 6 6 Size Combination of different diameter (on B side) Note 1) For each body class, the second and later numbers or symbols indicate reducing. However, use of different diameters is not available with size 1. Note 2) Please choose the same size fitting as the fitting of the connecting product. Note 3) For details of applicable tubing sizes, refer to page 823. Connection example 786