【DO!BOOK・ページリンク】
7-p0735-0837-lq-lvn-t_en   59 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Applicable tubing size (mm) 1/8" x 0.086" 1/4" x 5/32" 3/8" x 1/4" 1/2" x 3/8" 3/4" x 5/8" 1" x 7/8" 1 1/4" x 1.1" 1 1/2" x 1.33" 1/8" 1/8" 1/4" 1/8" 1/4" 3/8" 1/2" 1/4" 3/8" 1/2" 3/4" 3/8" 1/2" 3/4" 1/2" 3/4" 1" 3/4" 1" 1 1/4" 1" 1 1/4" 1 1/2" Port size A A B A B C D A B C D A B C A B C A. B. C. A. B. C. No. 1 2 2 3 3 3 3 4 4 4 4 5 5 5 6 6 6 7. 7. 7. 8. 8. 8. Size . Fitting type H, piping type M: Male connector only. . LQ3H8ュ: Nut material PVDF is not available. Size combination Thread type Symbol Nil N Type R, Rc NPT Piping type Symbol M F Type Male Female LQ3 H 11 M How to Order Nut material, packaging Symbol Nil 1 2 3 Nut material PFA PFA PVDF PVDF Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Packaging Fitting type Symbol H L B R Type Connector Elbow Branch tee Run tee Applicable tubing size (mm) 4 x 3 3 x 2 6 x 4 10 x 8 8 x 6 10 x 8 8 x 6 10 x 8 8 x 6 12 x 10 19 x 16 25 x 22 1/8" 1/8" 1/4" 1/8" 1/4" 3/8" 1/2" 1/4" 3/8" 1/2" 3/4" 3/8" 1/2" 3/4" 1/2" 3/4" 1" Port size 1 2 1 2 1 2 3 4 5 6 8 1 2 3 4 1 2 3 1 2 3 No. 1 1 2 2 3 3 3 3 3 3 3 4 4 4 4 5 5 5 6 6 6 Size RoHS Note) For details of the applicable tubing sizes, refer to page 823. Threaded connection Fluoropolymer Fittings Hyper Fittings / Flare Type Series LQ3 790