![]() |
【DO!BOOK・ページリンク】 7-p0735-0837-lq-lvn-t_en 60 / 106 10秒後にBOOKのページに移動します |
. LQ3ュ8A: Nut material PVDF is not available. LQ3 E 11 How to Order Size combination Symbol Nil 1 2 3 Nut material PFA PFA PVDF PVDF Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Symbol Packaging E T P U Type Union elbow Union tee Panel mount union Union Fitting type Nut material, packaging Applicable tubing size (mm) 4 x 3 3 x 2 6 x 4 10 x 8 8 x 6 12 x 10 19 x 16 25 x 22 1 2 1 1 2 1 1 1 No. 1 1 2 3 3 4 5 6 Size Applicable tubing size (inch) 1/8" x 0.086" 1/4" x 5/32" 3/8" x 1/4" 1/2" x 3/8" 3/4" x 5/8" 1" x 7/8" 1 1/4" x 1.1" 1 1/2" x 1.33" A A A A A A A. A. Symbol 1 2 3 4 5 6 7. 8. Size Note) For details of the applicable . P: Without panel mounting tubing sizes, refer to page 823. Tubing connection Series LQ3 Fluoropolymer Fittings Hyper Fittings / Flare Type 791 LVC LVA LVH LVD LVQ LVP LVW LQ1 LQ3 LVN LQHB TL TIL TLM TILM TD TID TH TIH |