【DO!BOOK・ページリンク】
7-p0735-0837-lq-lvn-t_en   74 / 106

BOOKをみる

10秒後にBOOKのページに移動します


B side A side C side Tubing type Symbol A 1, 2 Type Inch Metric Body size (according to the combination table) Type of piping (according to the combination table) Symbol Rョ Type Reducing LQ3 T 2 A R1 How to Order Fitting type Symbol T Type Union tee Nut material, packaging Symbol Nil 1 2 3 Nut material PFA PFA PVDF PVDF Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Packaging Size Model A side (Left) B side (Center) Applicable tubing size (mm) 1 2 3 4 5 6 LQ3T11-R1 LQ3T11-R5 LQ3T21-R1 LQ3T21-R2 LQ3T21-R5 LQ3T21-R6 LQ3T31-R1 LQ3T31-R2 LQ3T31-R5 LQ3T31-R6 LQ3T32-R1 LQ3T32-R5 LQ3T41-R1 LQ3T41-R5 LQ3T51-R1 LQ3T51-R5 LQ3T61-R1 LQ3T61-R5 4 x 3 6 x 4 10 x 8 8 x 6 12 x 10 19 x 16 25 x 22 3 x 2 4 x 3 4 x 3 3 x 2 6 x 4 6 x 4 8 x 6 6 x 4 10 x 8 10 x 8 6 x 4 8 x 6 10 x 8 12 x 10 12 x 10 19 x 16 19 x 16 25 x 22 C side (Right) 4 x 3 3 x 2 6 x 4 6 x 4 4 x 3 3 x 2 10 x 8 10 x 8 8 x 6 6 x 4 8 x 6 6 x 4 12 x 10 10 x 8 19 x 16 12 x 10 25 x 22 19 x 16 Size combination (Metric) Size combination (Inch) Size Model A side (Left) B side (Center) Applicable tubing size (inch) 2 3 4 5 6 LQ3T2A-R1 LQ3T2A-R5 LQ3T3A-R1 LQ3T3A-R2 LQ3T3A-R5 LQ3T3A-R7 LQ3T3A-R9 LQ3T4A-R1 LQ3T4A-R2 LQ3T4A-R5 LQ3T4A-R6 LQ3T4A-R7 LQ3T4A-R8 LQ3T4A-R9 LQ3T5A-R1 LQ3T5A-R2 LQ3T5A-R3 LQ3T5A-R5 LQ3T5A-R6 LQ3T5A-R7 LQ3T5A-R9 LQ3T5A-R10 LQ3T5A-R11 LQ3T5A-R12 LQ3T6A-R1 LQ3T6A-R2 LQ3T6A-R3 LQ3T6A-R4 LQ3T6A-R5 LQ3T6A-R6 LQ3T6A-R7 LQ3T6A-R9 LQ3T6A-R10 LQ3T6A-R12 LQ3T6A-R13 LQ3T6A-R14 1/4" x 5/32" 3/8" x 1/4" 1/4" x 5/32" 1/2" x 3/8" 3/8" x 1/4" 3/4" x 5/8" 1/2" x 3/8" 3/8" x 1/4" 3/4" x 5/8" 1" x 7/8" 3/4" x 5/8" 1/2" x 3/8" 1" x 7/8" 3/4" x 5/8" 1/8" x 0.086" 1/4" x 5/32" 1/4" x 5/32" 1/8" x 0.086" 3/8" x 1/4" 1/4" x 5/32" 3/8" x 1/4" 3/8" x 1/4" 1/4" x 5/32" 1/2" x 3/8" 1/2" x 3/8" 3/8" x 1/4" 1/4" x 5/32" 1/2" x 3/8" 1/2" x 3/8" 3/8" x 1/4" 1/4" x 5/32" 3/4" x 5/8" 3/4" x 5/8" 1/2" x 3/8" 3/4" x 5/8" 3/4" x 5/8" 1/2" x 3/8" 3/4" x 5/8" 3/4" x 5/8" 1/2" x 3/8" 3/8" x 1/4" 1/4" x 5/32" 1" x 7/8" 1" x 7/8" 3/4" x 5/8" 1" x 7/8" 1" x 7/8" 1" x 7/8" 1" x 7/8" 1" x 7/8" C side (Right) 1/4" x 5/32" 1/8" x 0.086" 3/8" x 1/4" 3/8" x 1/4" 1/4" x 5/32" 1/4" x 5/32" 1/4" x 5/32" 1/2" x 3/8" 1/2" x 3/8" 3/8" x 1/4" 1/4" x 5/32" 3/8" x 1/4" 1/4" x 5/32" 3/8" x 1/4" 3/4" x 5/8" 3/4" x 5/8" 3/4" x 5/8" 1/2" x 3/8" 3/8" x 1/4" 1/2" x 3/8" 1/2" x 3/8" 3/8" x 1/4" 1/4" x 5/32" 1/4" x 5/32" 1" x 7/8" 1" x 7/8" 1" x 7/8" 1" x 7/8" 3/4" x 5/8" 1/2" x 3/8" 3/4" x 5/8" 3/4" x 5/8" 1/2" x 3/8" 3/8" x 1/4" 1/4" x 5/32" 1/4" x 5/32" Series LQ3 Union Tee Reducing Note) For details of the applicable tubing sizes, refer to page 823. Note) For details of the applicable tubing sizes, refer to page 823. Tubing connection 805 LVC LVA LVH LVD LVQ LVP LVW LQ1 LQ3 LVN LQHB TL TIL TLM TILM TD TID TH TIH