yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
7-p0735-0837-lq-lvn-t_en@@@78 / 106

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Size combination Thread type Symbol R Type Run tee Tubing type Symbol S Type Space saving LQ3 T 21 S R How to Order Fitting type Symbol T Type Union tee Nut material, packaging Symbol Nil 1 2 3 Nut material PFA PFA PVDF PVDF Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Packaging Applicable tubing size (mm) 6 x 4 10 x 8 8 x 6 12 x 10 19 x 16 25 x 22 1 1 2 1 1 1 No. 2 3 3 4 5 6 Size Applicable tubing size (inch) 1/4" x 5/32" 3/8" x 1/4" 1/2" x 3/8" 3/4" x 5/8" 1" x 7/8" A A A A A Symbol 2 3 4 5 6 Size o6 o10 o8 o12 o19 o25 Applicable tubing O.D. 4 5 6 7 8 B 17 22.5 24 26.5 30 E 16 19.5 22 24 26 Ef 6 9 10 14 18 F 12 18 20 28 36 G 16 21 24 32 41 H 34.5 47.5 52.5 64 78 L1 33.5 44.5 50.5 61.5 74 L1f 39.5 52.5 49.5 54.5 66 80 L2 38.5 49.5 46.5 52.5 63.5 76 L2f 20 25 29 37 49 M B E Ef F G H L1 L1f L2 L2f M Model LQ3T21-SR LQ3T31-SR LQ3T32-SR LQ3T41-SR LQ3T51-SR LQ3T61-SR Metric Size 1/4" 3/8" 1/2" 3/4" 1" Applicable tubing O.D. 4 5 6 7 8 17 22.5 24.5 26.5 30 16 19.5 22.5 24 26 6 9 10 14 18 12 18 20 28 36 16 21 24 32 41 34.5 47.5 52.5 64 78 33.5 44.5 50.5 61.5 74 39.5 49.5 54.5 66 80 38.5 46.5 52.5 63.5 76 20 25 29 37 49 Model LQ3T2A-SR LQ3T3A-SR LQ3T4A-SR LQ3T5A-SR LQ3T6A-SR Inch Size Dimensions F (E, Ef) L2, L2f L1, L1f L1, L1f G (E, Ef) H oM 2 x oB 1/4 (E,Ef): Reference dimension for the inserted tubing from the end surface of the nut (Ef),L1f,L2f: Nut material PVDF dimensions Series LQ3 Space Saving Run Tee Note) For details of the applicable tubing sizes, refer to page 823. Note) For details of the applicable tubing sizes, refer to page 823. Tubing connection Space saving run tee: LQ3T-SR 809 LVC LVA LVH LVD LVQ LVP LVW LQ1 LQ3 LVN LQHB TL TIL TLM TILM TD TID TH TIH