yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
7-p0735-0837-lq-lvn-t_en@@@82 / 106

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


(S) T (oR) L2, L2f L1, L1f oP oQ M H (E, Ef) W LQ3 F 22 How to Order Fitting type Symbol F Type Union flange Nut material, packaging Symbol Nil 1 2 3 Nut material PFA PFA PVDF PVDF Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Packaging Size No. Applicable tubing size (mm) Applicable flange size 2 4 4 5 5 5 6 6 6 2 2 3 1 2 3 2 3 4 6 x 4 12 x 10 19 x 16 25 x 22 Size combination 10K-20A 10K-20A 10K-25A 10K-15A 10K-20A 10K-25A 10K-20A 10K-25A 10K-40A Size Symbol Applicable tubing size (inch) Applicable flange size 2 4 4 5 5 5 6 6 6 B B C A B C B C D 1/4" x 5/32" 1/2" x 3/8" 3/4" x 5/8" 1" x 7/8" 10K-20A 10K-20A 10K-25A 10K-15A 10K-20A 10K-25A 10K-20A 10K-25A 10K-40A Dimensions (E,Ef): Reference dimension for the inserted tubing from the end surface of the nut (Ef),L1f,L2f: Nut material PVDF dimensions W: Width across flats dimension (R): I.D. of JIS flange necessary to mount this product. (Additional modification is needed.) JIS flange is not included in the product. 14 22 30 36 Model LQ3F22 LQ3F42 LQ3F43 LQ3F51 LQ3F52 LQ3F53 LQ3F62 LQ3F63 LQ3F64 Metric Size Inch Size W 42 42 42 47 55 58 58 69 53 58 69 58 69 84 20 29 37 49 54.9 70.8 77.3 79.3 88.2 90.2 56.1 73 80 82 92.5 94.5 30.9 46.8 55.3 64.2 32.1 49 58 68.5 16 24 32 41 16 22 24 26 17 24 26.5 30 Q 43 43 43 48 56 R 14 14 12 14 16 S 10 10 10 10 E Ef H L1 L1f L2 L2f M P T 14 22 30 36 Model LQ3F2B LQ3F4B LQ3F4C LQ3F5A LQ3F5B LQ3F5C LQ3F6B LQ3F6C LQ3F6D W 42 42 42 47 55 58 58 69 53 58 69 58 69 84 20 29 37 49 54.9 70.8 77.3 79.3 88.2 90.2 56.1 73 80 82 92.5 94.5 30.9 46.8 55.3 64.2 32.1 49 58 68.5 16 24 32 41 16 22.5 24 26 17 24.5 26.5 30 Q 43 43 43 48 56 R 14 14 12 14 16 S 10 10 10 10 E Ef H L1 L1f L2 L2f M P T Series LQ3 Union Flange Note) For details of the applicable tubing sizes, refer to page 823. Note) For details of the applicable tubing sizes, refer to page 823. Tubing connection Union Flange: LQ3F 813 LVC LVA LVH LVD LVQ LVP LVW LQ1 LQ3 LVN LQHB TL TIL TLM TILM TD TID TH TIH