【DO!BOOK・ページリンク】
7-p0735-0837-lq-lvn-t_en   84 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Used to block fittings which are not being used. Thread type Symbol 1 Type Male Fitting type Symbol P Type Plug Packaging Symbol Nil 1 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Packaging Size Symbol 1234567 Size 1 2 3 4 5 6 7 LQ3 1 P 03 1 Applicable tubing size Applicable tubing size Applicable tubing size o3 x o2 o4 x o3 o6 x o4 o8 x o6 o10 x o8 o12 x o10 o19 x o16 o25 x o22 1/8" x 0.086" 1/4" x 5/32" 3/8" x 1/4" 1/2" x 3/8" 3/4" x 5/8" 1" x 7/8" 1 1/4" x 1.1" 03 04 06 08 10 12 19 25 03 07 11 13 19 25 32 Symbol Symbol 1 2 3 4 5 6 1 2 3 4 5 6 7 Size Size Metric Size Inch Size Type of piping Symbol 2 Type Tubing Fitting type Symbol P Type Plug Nut material, packaging Symbol Nil 123 Nut material PFA PFA PVDF PVDF Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Packaging Size Symbol 123456 Size 1 2 3 4 5 6 LQ3 1 P 03 2 Tubing plug Applicable tubing size Applicable tubing size Applicable tubing size o3 x o2 o4 x o3 o6 x o4 o8 x o6 o10 x o8 o12 x o10 o19 x o16 o25 x o22 1/8" x 0.086" 1/4" x 5/32" 3/8" x 1/4" 1/2" x 3/8" 3/4" x 5/8" 1" x 7/8" 03 04 06 08 10 12 19 25 03 07 11 13 19 25 Symbol Symbol 1 2 3 4 5 6 1 2 3 4 5 6 Size Size Metric Size Inch Size Used to block tubing which are not being used. Fitting type Symbol N Type Nut Size Symbol 1234567 Size 1 2 3 4 5 6 7 LQ3 1 N 03 Nut Applicable tubing size Applicable tubing size Applicable tubing size o3 x o2 o4 x o3 o6 x o4 o8 x o6 o10 x o8 o12 x o10 o19 x o16 o25 x o22 1/8" x 0.086" 1/4" x 5/32" 3/8" x 1/4" 1/2" x 3/8" 3/4" x 5/8" 1" x 7/8" 1 1/4" x 1.1" 03 04 06 08 10 12 19 25 03 07 11 13 19 25 32 Symbol Symbol 1 2 3 4 5 6 1 2 3 4 5 6 7 Size Size Metric Size Inch Size Nut material, packaging Symbol Nil 123 Nut material PFA PFA PVDF PVDF Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Packaging Note) For details of the applicable tubing sizes, refer to page 823. Note) For details of the applicable tubing sizes, refer to page 823. Note) For details of the applicable tubing sizes, refer to page 823. Options Blanking plug Series LQ3 Fluoropolymer Fittings Hyper Fittings / Flare Type 815 LVC LVA LVH LVD LVQ LVP LVW LQ1 LQ3 LVN LQHB TL TIL TLM TILM TD TID TH TIH