![]() |
【DO!BOOK・ページリンク】 7-p0735-0837-lq-lvn-t_en 88 / 106 10秒後にBOOKのページに移動します |
Fluoropolymer Bore Through Connector Series LQHB How to Order 1.0 MPa ( Refer to Note 1) 0 to 200°C (Refer to Note 1) Please refer to the Combination Chart. Maximum operating pressure (at 20°C) Operating temperature Applicable tube diameter Specifications Precautions LQHB 07 Size combination Fitting type Symbol 03 04 06 08 10 12 19 25 Size 1 2 3 4 5 6 1/8" 1/4" 3/8" 1/2" 3/4" 1" Applicable tubing size (mm) Tubing O.D. 3 x 2 4 x 3 6 x 4 8 x 6 10 x 8 12 x 10 19 x 16 25 x 22 Symbol 03 07 11 13 19 25 Size 1 2 3 4 5 6 1/8" 1/4" 3/8" 1/2" 3/4" 1" Applicable tubing size (inch) 1/8" x 0.086" 1/4" x 5/32" 3/8" x 1/4" 1/2" x 3/8" 3/4" x 5/8" 1" x 7/8" Symbol HB Type Bore through connector 1. The operating pressure or operating temperature range for each tubing size differs depending on the usage conditions. Keep the supplied fluid pressure and temperature within the range of each specification. 2. The piping should be arranged in such a way that no extraction force other than the fluid pressure should be added to the tubing. 3. Avoid using in instances where the nut is soaked in the fluid. 4. Screw in the R or NPT screw after inserting the tubing. (If the screw is screwed in first, the tubing may be hard to insert.) Note) For details of the applicable tubing sizes, refer to page 823. Tubing connection Tubing O.D. Thread type Symbol Nil N Type R NPT Nut material, packaging Nil 1 Clean packaging equivalent to Class M3.5 Standard packaging equivalent to Class M5.5 Symbol Nut material Packaging PFA PFA Fig. 1 2. Tightening After tightening the nut by hand, use the nut tightening wrench dedicated to the LQ1 to tighten the nut securely. The tightening is enough when the clearance between the end face of the nut and the body is 2 mm or less (Refer to figure 1). 2 mm or less Piping Tightening torque for piping Body size Torque (N.m) 0.7 to 0.9 1.6 to 1.8 3.2 to 3.5 5.0 to 5.3 10.0 to 10.5 22.5 to 23.0 1 2 3 4 5 6 1. As with the nut tightening, refer to the tightening torques below as a guide. Caution 819 LVC LVA LVH LVD LVQ LVP LVW LQ1 LQ3 LVN LQHB TL TIL TLM TILM TD TID TH TIH A |