【DO!BOOK・ページリンク】
7-p0735-0837-lq-lvn-t_en   89 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Series LQHB 1.2 1 0.8 0.6 0.4 0.2 0 0 20 40 60 80 100 120 140 160 180 200 Pressure (MPa) Pressure (MPa) Temperature (°C) Temperature (°C) Operating range for the bore through connector Operating range of use for the bore through connector 1.2 1 0.8 0.6 0.4 0.2 0 0 20 40 60 80 100 120 140 160 180 200 q w e r t Types of Use oM oM H oM Class 6 Class 1 Class 2 to 5 Port size R (NPT) W Condition A Condition B H (A) SMC 色or applying sustained pressure to the female thread. 振sing the same pressure and temperature as that of the inside of the tube. 色or applications including boring through panels or walls, etc. 植tmospheric release. There are presumably two different types of use for the bore through connector as indicated in conditions A and B, and the specifications will differ according to the type of use. Dimensions 11.5 16.5 23 28 39 49 10 14 19 23 32 46 . 14 17 21 26 36 A H L M W Inch Size LQHB03-ュ LQHB07-ュ LQHB11-ュ LQHB13-ュ LQHB19-ュ LQHB25-ュ Model 11.5 16.5 23 28 39 49 10 14 19 23 32 46 A L M . 14 17 21 26 36 H W Metric Size LQHB03-ュ LQHB04-ュ LQHB06-ュ LQHB08-ュ LQHB10-ュ LQHB12-ュ LQHB19-ュ LQHB25-ュ Model 1 2 3 4 5 6 Size 1 2 3 4 5 6 Size tAvailable area of use for the sizes below o8 rAvailable area of use for the sizes below o10,3/8" eAvailable area of use for the sizes below o12,1/2" wAvailable area of use for the sizes below o19,3/4" qAvailable area of use for the sizes below o25,1" Available area of use for all sizes Available area of use for sizes the exception of o25,1" Available area of use for the sizes o3,o4,o6,1/8",1/4" (L) 22.5 27.5 34.5 40 50 66 27 34 42.1 49 61.1 77 22.5 27.5 34.5 40 50 66 27 34 42.1 49 61.1 77 A 820