【DO!BOOK・ページリンク】
7-p0735-0837-lq-lvn-t_en   94 / 106

BOOKをみる

10秒後にBOOKのページに移動します


Series TL/TIL/TLM/TILM/TD/TID/TH/TIH Fluoropolymer Tubing Variations RoHS Material Chemical resistance Heat resistance Flexibility Ion elution Internal smoothness Fluid Color PFA 260°C ィ ア ィ Chemical liquids, Deionized water o2 to o25 1/8" to 1 1/4" Translucent, Red, Blue, Black KQ2, KQG2, KP, KPョ M, MS (Hose nipple type) KF, KFG2 LQ1, LQ2, LQ3 Series Super PFA 260°C ィ ア Chemical liquids, Deionized water o4 to o19 1/8" to 1" Translucent . . . LQ1, LQ2, LQ3 TL/TIL Tubing O.D. Metric Inch One-touch fittings Miniature fittings Insert fittings Fluoropolymer fittings The material consists of a good chemical resistant fluoropolymer. This also has good heat resistance, and it is suitable for a wide range of applications. Air, Water, Inert gas Fluoropolymer Tubing Series TL/TIL It is suitable for applications which require a highly smooth internal surface and small amount of elution of fluorine ions. . It has heat and chemical resistance equivalent to PFA. Super PFA PFA Fluoropolymer Tubing (PFA) Series TLM/TILM P.826 P.827 TLM/TILM Material FEP Tubing (Fluoropolymer) Series TH/TIH This has better resistance in chemical liquids environments. FEP P.832 Material Material Soft Fluoropolymer Tubing Series TD/TID Flexibility improved by approx. 20% (Compared with SMC TL/TIL Series) Suitable for applications which require flexibility. P.830 Material Modified PTFE Applicable fitting series : Very good ア : Good ィ : Moderate The comparison table shown above was prepared based on a relative comparison taking the characteristics of each fluoropolymer tubing into consideration. FEP ア 200°C ィ ア  o4 to o12 1/8" to 3/4" Translucent, Red, Blue, Black KQ2, KQG2, KP, KPョ M, MS (Hose nipple type) KF, KFG2 LQ1, LQ2, LQ3 TD/TID TH/TIH Modified PTFE 260°C ア ア ア o4 to o12 1/8" to 1/2" Translucent . M, MS (Hose nipple type) KF, KFG2 LQ1, LQ2, LQ3 825 LVC LVA LVH LVD LVQ LVP LVW LQ1 LQ3 LVN LQHB TL TIL TLM TILM TD TID TH TIH