3 port solenoid valve SYJ514/714 Micro mist separator Series AMD Specifications 5 port solenoid valve VQZ14 ョ0 /24 ョ0 (Exhaust center) Specifications Refer to “Best Pneumatics No.1” for further details. Specifications Model Series AMD can separate and remove aerosol state oil mist and remove carbon or dust of more than 0.01 μm. AMD250C AMD350C 500 1000 0.55 1/4, 3/8 3/8, 1/2 0.9 Specifications Refer to “Best Pneumatics No.1” for further details. Refer to “Best Pneumatics No.5” for further details. SYJ314 SYJ514 SYJ714 0.41 0.18 0.086 0.35 0.33 0.086 2.9 0.32 0.71 2.7 0.34 0.69 Model Flow characteristics C[dm3/(s.bar)] b Cv 1→2(P→A) 2→3(A→R) C[dm3/(s.bar)] b Cv VQZ1420 Body ported Metal seal 3 position exhaust center 0.7 MPa (High-pressure type 1.0 MPa) 0.1 MPa 10 Hz Base mounted VQZ2420 VQZ1450 VQZ2450 0.55 0.28 0.13 0.54 0.26 0.13 C[dm3/(s.bar)] b Cv C[dm3/(s.bar)] b Cv 0.56 0.2 0.13 0.7 0.21 0.17 1.5 0.16 0.35 1.9 0.16 0.4 Flow characteristics 1→4/2 (P→A/B) 4/2→5/3 (A/B→EA/EB) Model 1.1 0.23 0.28 1.4 0.2 0.32 (Exhaust center) Specifications Refer to “Best Pneumatics No.1” for further details. VQ44 0 05 Base mounted Rubber seal 3 position exhaust center 1.0 MPa(0.7 MPa) 0.15 MPa C[dm3/(s.bar)] b Cv C[dm3/(s.bar)] b Cv Flow characteristics 1→4/2 (P→A/B) 4/2→5/3 (A/B→EA/EB) Model 05 5 port solenoid valve VQ44 0 Note) Maximum flow rate at pressure 0.7 MPa Maximum flow rate varies depending on the operating pressure. Note) ( ): Low wattage (0.5 W) specifications Note) To drive a double-action pump with a 3 port valve requires 2 units. 6.2 0.18 1.5 6.9 0.17 1.7 Base mounted Rubber seal N.C. 0.7 MPa 0.15 MPa 1.2 0.41 0.32 1.1 0.46 0.32 5 1 3 Symbol (R1) (P) (R2) (A) 4 (B) 2 Symbol (A) 4 (B) 2 5 1 3 (R1) (P) (R2) N.C. (A) 2 3 (R) 1 (P) N.O. Symbol (A) 2 3 (R) 1 (P) Piping Valve construction Type of actuation Max. operating pressure Min. operating pressure Max. operating frequency Piping Valve construction Type of actuation Max. operating pressure Min. operating pressure Piping Valve construction Type of actuation Max. operating pressure Min. operating pressure Rated flow (L/min (ANR)) Port size (Nominal size B) Weight (kg) Note) Fluid Max. operating pressure Min. operating pressure Note 1) Proof pressure Ambient and fluid temperature Nominal filtration rating Element service life Outlet oil mist concentration Compressed air 1.0 MPa 0.05 MPa 1.5 MPa 5 to 60°C When 2 years passed, or pressure drop reaches 0.1 MPa. Max. 0.1 mg/m3 (ANR) Note 2) (At saturation of element oil, less than 0.01 mg/m3 (ANR) Approx. 0.008 ppm) Note 1) With auto drain is 0.1 MPa (N.O. type), 0.15 MPa (N.C. type). Note 2) When compressor discharge oil mist concentration is 30 mg/m3 (ANR). 0.01 μm (Filtration efficiency 99.9%) Related Products 932