yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
7-p0901-0938-paf-papb_en@@@34 / 39

BOOK‚š‚Ż‚é

10•bŒć‚ÉBOOK‚Ģƒy[ƒW‚ÉˆŚ“®‚µ‚Ü‚·


Note 1) No freezing Note 2) ANR represents the flow rate converted to the value under 20‹C at atmospheric pressure. Note 3) Including the dew point indicator purge air flow rate of 1 L/min (ANR) (inlet air pressure at 0.7 MPa) (Except for IDG1, IDG5) Refer to gBest Pneumatics No.5h for further details. Specifications Model 1.5 MPa 1.0 MPa 0.05 MPa 0.05 to 0.85 MPa .5 to 60‹C (No freezing) AW: 5 ƒŹm, AFM: 0.3 ƒŹm (Filtration efficiency 99.9%) Polycarbonate Relieving type AC20DAC30DAC40D AC40D-06 150 330 800 800 0.57 0.74 1.38 1.43 Refer to gBest Pneumatics No.5h for further details. Note 1) Conditions: Upstream pressure 0.7 MPa, set pressure 0.5 MPa. The rated flow rate varies depending on the set pressure. Note 2) When compressor discharge concentration is 30 mg/NEm3. Specifications Note) With auto drain is 0.15 MPa. Compressed air 1.0 MPa 0.05 MPa 1.5 MPa 5 to 60‹C 99% When 2 years passed, or pressure drop reaches 0.1 MPa. Refer to gBest Pneumatics No.5h for further details. Refer to page 1135 for further details. Specifications Fluid Max.operating pressure Min. operating pressure Note 1) Proof pressure Ambient and fluid temperature Filtration degree Downstream oil mist concentration Element life Compressed air 1.0 MPa 0.05 MPa 1.5 MPa 5 to 60‹C 0.3 ƒŹm (Filtration efficiency 99.9%) Max. 1.0 mg/m3 (ANR) (Approx. 0.8 ppm) Note 2) 2 years, or when pressure drop reaches 0.1 MPa Series AM separates and removes the oil mist and removes fine particles of rust and carbon, etc., of 0.3 ƒŹm or larger. Refer to gBest Pneumatics No.5h for further details. Mist separator Series AM Model Model AM150C AM250C 300 750 0.38 1/8, 1/4 1/4, 3/8 0.55 Rated flow L/min (ANR) Port size (Nominal size B) Weight (kg) Note 1) With auto-drain is 0.15 MPa Note 2) When compressor discharge oil mist concentration is 30 mg/m3 (ANR) Filter regulator + Mist seperator Air combination Series AC20D/30D/40D Model Model AC20D 1/8 1/4 1/8 1/8 1/4 3/8 AC30D AW20 AFM20 AW30 AFM30 Component devices Filter regulator Mist seperator Port size Rc Pressure gauge port size Rc Proof pressure Max. operating pressure Min. operating pressure Set pressure range Rated flow rate (L/min (ANR)) Note 1) Ambient and fluid temperature Nominal filtration rating Downstream oil mist concentration Bowl material Construction/Filter regulator Weight (kg) Water separator Series AMG The AMG series remove droplets of water from compressed air. Use it when it is necessary to remove water, but when air as dry as that from an air dryer is not necessary. 1/8, 1/4 1/4, 3/8 Model Model AMG150C AMG250C 300 750 0.38 0.55 Rated flow Note) (L/min (ANR)) Port size (Nominal size B) Weight (kg) Note) Maximum flow rate at pressure 0.7 MPa Fluid Max. operating pressure Min. operating pressure Note) Proof pressure Ambient and fluid temperature Dehumidification rate Element service life Membrane dryer Series IDG Macromolecular membrane dryers that act like filters -20‹C low dew point just by installing on air pressure line. No power supply required. Standard Specifications/Single Unit (Standard Dew Point .20‹C) Model Standard dew point: .20‹C Fluid Compressed air Inlet air temperature (‹C) Note 1) .5 to 55 Ambient temperature (‹C) Outlet air atmospheric pressure dew point (‹C) Inlet air flow rate (L/min (ANR)) Note 2) Outlet air flow rate (L/min (ANR)) Purge air flow rate (L/min (ANR)) Note 3) Inlet air pressure (MPa) Inlet air pressure (MPa) 0.3 to 0.85 0.3 to 1.0 .5 to 50 .5 to 55 .20 .5 to 50 IDG5 IDG10 IDG20 IDG30A IDG50A 62 125 250 375 625 0.7 50 100 200 300 500 12 25 50 75 125 Inlet air temperature (‹C) Inlet air saturation temperature (‹C) Ambient temperature (‹C) Dew point indicator purge air flow rate Port size (Nominal size B) Weight (kg) (with bracket) 25 25 25 . 1 L/min (ANR) 0.25 (0.31) 0.43 (0.51) 0.66 (0.76) 0.74 (0.87) 0.77 (0.90) 1/8, 1/4 1/4, 3/8 Range of operating conditions Standard performance conditions Standard performance Industrial filter Vessel type Series FGD Specifications Note) Please contact SMC for compatibility of the wetted parts material. Size Rc 3/8 3/8 Design temperature 80‹C 80‹C Element number of pcs 1 1 Element size o65 x L250 o65 x L250 Aluminum SCS 14 SPCD SUS 316L Nylon Fluororesin Gasket O-ring NBR Fluororesin Model FGDCA FGDTA 0.7 MPa 1 MPa Principle materials Cover Case Gaskets, etc. Max. 1.0 mgf/NEm3 (Approx.0.8 ppm) Note 2) Max. operating pressure Related Products 933 PA PAP PAX PB PAF PAš® PB