![]() |
【DO!BOOK・ページリンク】 7-p1283-1312-hrs_en 19 / 31 10秒後にBOOKのページに移動します |
Makes use at ambient temperatures up to 45°C possible. Also increases cooling capacity at ambient temperature of 32°C. (Cooling capacity is equal to standard products at ambient temperatures of less than 32°C.) High-temperature Environment Specifications Option symbol G HRS A 20 G High-temperature environment specifications Cooling method Power supply Applicable model HRS012/018/024-Aョ-20-G . No change in external dimensions. Cooling Capacity 2500 2000 1500 1000 500 0 0 10 20 30 40 50 Circulating fluid temperature [°C] Cooling capacity [W] HRS012-Aョ-20-G 2500 2000 1500 1000 500 0 1300 1900 2400 0 10 20 30 40 50 Circulating fluid temperature [°C] Cooling capacity [W] 2500 2000 1500 1000 500 0 0 10 20 30 40 50 Circulating fluid temperature [°C] Cooling capacity [W] HRS018-Aョ-20-G 2500 2000 1500 1000 500 0 0 10 20 30 40 50 Circulating fluid temperature [°C] Cooling capacity [W] 3500 3000 2500 2000 1500 1000 500 0 2100 1700 1100 0 10 20 30 40 50 Circulating fluid temperature [°C] Cooling capacity [ W] HRS024-Aョ-20-G 3500 3000 2500 2000 1500 1000 500 0 0 10 20 30 40 50 Circulating fluid temperature [°C] Cooling capacity [W] 32°C 40°C 32°C 32°C 32°C 32°C 32°C 45°C 45°C 45°C 45°C 40°C 40°C Ambient 25°C Ambient 25°C Ambient 25°C Ambient 25°C Ambient 25°C Ambient 25°C 45°C 45°C 40°C 40°C 40°C Note) Options have to be selected when ordering the Thermo-chiller. It is not possible to add them after purchasing the unit. Air-cooled refrigeration Single-phase 200 to 230 VAC (50/60 Hz) Ventilation slots are added to side panels (on both sides). .Ventilation slots are added to Thermo-chiller side panels. For this reason, please provide 300 mm of ventilation space next to the side panels (do not install with sides touching walls). . HRS050 cannot be selected. [50Hz] [60Hz] [50Hz] [60Hz] [50Hz] [60Hz] Series HRS 1300 |