![]() |
【DO!BOOK・ページリンク】 7-p1283-1312-hrs_en 24 / 31 10秒後にBOOKのページに移動します |
q w To circulating fluid return port To sensor entry i DI Filter Set It is possible to keep electrical resistance by flowing the circulating fluid to the ion replacement resin (DI filter). The set parts are in order to install DI filter to by-pass circuit and flow the fixed rate of the circulating fluid to DI filter. It is not to control the value of electrical resistance. (Replacement cartridge: HRS-DF001) q w e r t y u i Branch line (2 pcs.) DI filter case DI filter inlet tube DI filter outlet tube Mounting bracket Mounting screw (M6 screw, 2 pcs.) (M5 screw, 2 pcs.) Nipple (Size: 1/2) (2 pcs.) DI filter cartridge (Part no.: HRS-DF001) No. Description Parts List To circulating fluid return port To mounting thread hole To circulating fluid outlet q y i r q e wt u y o Electrical Resistance Sensor Set Electrical resistance value of the circulating fluid (display range: 0 to 4.5 MΩ・cm) can be displayed on the Thermo-chiller operation display panel. It is possible to set alarms for the upper- and lower-limit electrical resistance values. Readout using serial communications (RS-485/RS-232C) can be performed as well. Use in combination with the DI Filter Set (HRS-DP001) or By-pass Piping Set (HRS-BP001) is also possible. This set is not for controlling the electrical resistance value. q w Electrical resistance sensor Nipple (Size: 1/2) (1 pc.) No. Description Parts List Applicable model HRS012-ョョ-ョ HRS018-ョョ-ョ HRS024-ョョ-ョ HRS050-ョョ-ョ Part No. HRS-DP001 Applicable model HRS012-ョョ-ョ HRS018-ョョ-ョ HRS024-ョョ-ョ HRS050-ョョ-ョ Part No. HRS-DI001 Optional Accessories Series HRS 1305 HRG HRS HRZ HRZD HRW HEC HEB HED HEA IDH |