![]() |
【DO!BOOK・ページリンク】 7-p1283-1312-hrs_en 31 / 31 10秒後にBOOKのページに移動します |
Basic Type Thermo-chiller Series HRS-X017 Temperature range setting 10 to 30°C Cooling capacity (50/60 Hz) 1000/1200 W Simple function and performance. Thermo-chiller of the basic type Compact/Lightweight 31 kg Model Cooling method Refrigerant Control method Ambient temperature/humidity .1 Circulating fluid .2 Temperature range setting .1 Cooling capacity .3 (50/60 Hz) Temperature stability .4 Pump Capacity .5 (50/60 Hz) Rated flow .6 (50/60 Hz) Tank capacity Port size Wetted parts material Power supply Fuse Applicable earth leakage breaker capacity .7 Rated operating current .3 (50/60 Hz) Rated power consumption .3 (50/60 Hz) Dimensions .8 Accessories Weight .9 HRS012-A-10-X017 Air-cooled refrigeration R407C (HFC) Compressor ON/OFF Temperature: 5 to 35°C, Humidity: 30 to 70% Clear water, 15% ethylene glycol aqueous solution 10 to 30 1000/1200 ±2 0.08 (at 7 L/min)/0.11(at 7 L/min) 7/7 Approx. 5 Rc1/2 Stainless steel, Copper (Heat exchanger brazing), Bronze, Brass, Ceramic, Carbon, PP, PE, POM, EPDM, PVC Single-phase 100 VAC 50/60 Hz Allowable voltage range ±10% 15 15 6.1 A/7.1 A 610 VA/710 VA W377 x D435 x H615 Fitting (for drain outlet) 1 pc., Operation manual (for installation/operation) 1 31 Specifications Dimensions °C W °C MPa L/min L A A A VA mm kg Electrical system Circulating fluid system Drain port with O-ring sealing plug Circulating fluid outlet Rc1/2 Circulating fluid return port Rc1/2 Power cable (3 m) with plug Handle Caster unfixed with locking lever Caster (unfixed) Circulating fluid fill port lid Operation display panel 377 615 35 (21) 435 Ventilation air outlet Ventilation air inlet .1 It should have no condensation. During seasons or in locations where the ambient temperature is likely to fall below freezing point, please contact SMC for that case. .2 If clear water is used, use water that conforms to Water Quality Standards of the Japan Refrigeration and Air Conditioning Industrial Association (JRA GL-02-1994 cooling water system - circulating type -make-up water). .3 q Ambient temperature: 25, w Circulating fluid temperature: 20, e Rated circulating fluid flow rate, r Circulating fluid: Clear water .4 Outlet temperature when the circulating fluid flow is rated flow, and the circulating fluid outlet and return port are directly connected. Installation environment and the power supply are within specification range and stable. .5 The capacity at the Thermo-chiller outlet when the circulating fluid temperature is 20°C. .6 Required min. flow rate for cooling capacity or maintaining the temperature stability. The specification of the cooling capacity and the temperature stability may not be satisfied if the flow rate is lower than the rated flow. .7 Purchase an earth leakage breaker with current sensitivity of 15 mA or 30 mA/power supply 200 VAC separately. .8 Dimensions between panels, not including the dimensions of protrusion. .9 Weight in the dry state without circulating fluids. 1312 |