![]() |
yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz 7-p1283-1312-hrs_en@@@9 / 31 10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚· |
How to Order Single-phase 100/115 VAC HRS 018 A 10 Specifications . There are different values from standard specifications. Refer to page 1299 for details. Note 1) For water-cooled refrigeration. Note 2) It should have no condensation. Note 3) If clear water is used, use water that conforms to Water Quality Standards of the Japan Refrigeration and Air Conditioning Industrial Association (JRA GL-02-1994 cooling water system - circulating type - make-up water). Note 4) q Ambient temperature: 25‹C, w Circulating fluid temperature: 20‹C, e Rated circulating fluid flow rate, r Circulating fluid: Clear water, t Facility water temperature: 25‹C Refer to the cooling capacity graph on page 1292 for details. Note 5) Use a 15% ethylene glycol aqueous solution if operating in a place where the circulating fluid temperature is 10‹C or less. Note 6) Outlet temperature when the circulating fluid flow is rated flow, and the circulating fluid outlet and return port are directly connected. Installation environment and the power supply are within specification range and stable. Note) UL standards: Applicable to 60 Hz only Note 7) The capacity at the Thermo-chiller outlet when the circulating fluid temperature is 20‹C. Note 8) Required min. flow rate for cooling capacity or maintaining the temperature stability. The specification of the cooling capacity and the temperature stability may not be satisfied if the flow rate is lower than the rated flow. (In such a case, use a by-pass piping set (sold separately).) Note 9) Purchase an earth leakage breaker with current sensitivity of 15 mA or 30 mA separately. (A product with an optional earth leakage breaker (option B) is also available. Refer to page 1299.) Note 10) Front: 1 m, height: 1 m, stable with no load, Other conditions ¨ Note 4) Note 11) Weight in the dry state without circulating fluids Note 12) Required flow rate when a load for the cooling capacity is applied at a circulating fluid temperature of 20‹C, and rated circulating fluid flow rate and facility water temperature of 25‹C. Model HRS012-Að-10 HRS012-Wð-10 HRS018-Að-10 HRS018-Wð-10 Cooling method Refrigerant Control method Ambient temperature/humidity Note 2) Noise level Note 10) (50/60 Hz) Weight Note 11) Accessories Circulating fluid system Circulating fluid Note 3) Temperature range setting Note 2) Cooling capacity Note 4) (50/60 Hz) Heating capacity Note 4) (50/60 Hz) Temperature stability Note 6) Pump Tank capacity Port size Wetted parts material Temperature range Pressure range Required flow rate Note 12) (50/60 Hz) Inlet-outlet pressure differential of facility water Port size Wetted parts material Power supply Circuit protector Applicable earth leakage breaker capacity Note 9) Rated operating current Rated power consumption Note 4) (50/60 Hz) Rated flow Note 7) Note 8) (50/60 Hz) Maximum flow rate (50/60 Hz) Maximum high-lift (50/60 Hz) Output (‹C) (W) (W) (‹C) (L/min) (L/min) (m) (W) (L) (‹C) (MPa) (L/min) (MPa) (A) (A) (A) (kVA) (dB) (kg) Facility water system Note 1) Electrical system R407C (HFC) PID control Temperature: 5 to 40‹C, Humidity: 30 to 70% Clear water, 15% ethylene glycol aqueous solution Note 5) 5 to 40 360/450 }0.1 7 (0.13 MPa)/7 (0.18 MPa) 27/29 14/19 200 Approx. 5 Rc1/2 Air-cooled refrigeration Water-cooled refrigeration 1100/1300 1500/1700 7.7/8.4 0.8/0.8 7.5/8.3 0.7/0.8 15 15 58/55 40 Single-phase 100 VAC (50/60 Hz), 115 VAC (60 Hz) Allowable voltage range }10% Air-cooled refrigeration Water-cooled refrigeration . . . . . 5 to 40 0.3 to 0.5 8 0.3 or more Rc3/8 . . . . . 5 to 40 0.3 to 0.5 12 0.3 or more Rc3/8 Fitting (for drain outlet) 1 pc., Input/output signal connector 1 pc., Power supply connector 1 pc., Operation manual (for installation/operation) 1, Quick manual (with a clear case) 1, Alarm code list sticker 1, Ferritic core (for communication) 1 pc. Power supply cable should be ordered the option (sold separately) or prepared by the customer. Stainless steel, Copper (Heat exchanger brazing), Bronze, Alumina ceramic, Carbon, PP, PE, POM, FKM, EPDM, PVC Stainless steel, Copper (Heat exchanger brazing), Bronze, Synthetic rubber RoHS (UL Standards) Series HRS Thermo-chiller Cooling capacity 012 018 Cooling capacity 1100/1300 W (50/60 Hz) Cooling capacity 1500/1700 W (50/60 Hz) Cooling method AW Air-cooled refrigeration Water-cooled refrigeration Pipe thread type Nil FN Rc G (with PT-G conversion fitting set) NPT (with PT-NPT conversion fitting set) Power supply Note) 10 Power supply Single-phase 100 VAC (50/60 Hz) 115 VAC (60 Hz) Symbol Note) UL standards: Applicable to 60 Hz only Option Symbol Nil BJM Option None With earth leakage breaker With automatic water supply function Applicable to DI water (deionized water) piping ð‘ When multiple options are combined, indicate symbols in alphabetical order. Compact Type 1290 |