【DO!BOOK・ページリンク】
7-p1313-1346-hrz_en   22 / 35

BOOKをみる

10秒後にBOOKのページに移動します


Thermo-chiller Series HRZ HRZ010-WS/010-W1S HRZ010-W2S HRZ010-WS/010-W1S/010-W2S Cooling Capacity Heating Capacity HRZ010-WS HRZ010-W1S HRZ010-W2S Pump Capacity (Thermo-chiller Outlet) 12 10 8 6 4 2 0 .20 .10 0 10 20 30 40 50 60 70 80 90 Circulating fluid temperature (°C) Cooling capacity (kW) HRZ010-WS/010-W1S HRZ010-W2S 12 10 8 6 4 2 0 10 20 30 40 50 60 Circulating fluid temperature (°C) Cooling capacity (kW) 0 10 20 30 40 0.5 0.4 0.3 0.2 0.1 0 50 40 30 20 10 0 . The pump capacity of the HRZ010-W1S is same as that of the HRZ001-L1 group on page 1329. . The pump capacity of the HRZ010-W2S is same as on page 1331. . When pump inverter is operating at frequency of 60 Hz (maximum). 0 10 20 30 40 0.5 0.4 0.3 0.2 0.1 0 40 30 20 10 0 Circulating fluid temperature (°C) Heating capacity (kW) 7 6 5 4 3 2 1 0 .20 .10 0 10 20 30 40 50 60 70 80 90 HRZ010-WS HRZ010-W1S HRZ010-W2S 0 10 20 30 40 0 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1 50 40 30 20 10 0 Circulating fluid flow rate (L/min) Lifting height (m) Pressure (MPa) [Outlet: Max.] [Return port] Circulating fluid flow rate (L/min) Lifting height (m) Pressure (MPa) [Outlet: Max.] [Return port] Circulating fluid flow rate (L/min) Lifting height (m) Pressure (MPa) [Outlet: Max.] [Return port] . When the circulating fluid flow is below 6 L/min, the in-built operation stop alarm will be activated. It is not possible to run the equipment. (common for all models) . With flow control function by inverter 1333 HRG HRS HRZD HRW HEC HEB HED HEA IDH HRZ