【DO!BOOK・ページリンク】
7-p1313-1346-hrz_en   29 / 35

BOOKをみる

10秒後にBOOKのページに移動します


4-Port Manifold Part no. HRZ-MA001 Applicable model Common for all models 4-branching the circulating fluid enables 4 temperature controls at the maximum with the 1 unit Thermo-chiller. Mounting view (Rear side) Approx. 210 mm 4 x Rc1/2 2 pcs./set DI Filter HRZ-DF001 This is the ion replacement resin to maintain the electrical resistivity of the circulating fluid. Customers who selected the DI control kit (option Y) need to purchase the DI filter separately. Note) The DI filters are consumable. Depending on the status (electrical resistivity set value, circulating fluid temperature, piping volume, etc.), product life cycles will vary accordingly. Part no. Applicable model Common for all models which can select the DI control kit. (option Y) Insulating Material for DI Filter HRZ-DF002 When the DI filter is used at a high-temperature, we recommend that you use this insulating material to protect the radiated heat from the DI filter or possible burns. When the DI filter is used at a low-temperature, we also recommend that you use this to prevent heat absorption from the DI filter and to avoid forming condensation. Part no. Applicable model Common for all models which can select the DI control kit. (option Y) Approx. 508 mm Approx. o220 mm Weight: Approx. 20 kg Series HRZ 1340