![]() |
【DO!BOOK・ページリンク】 7-p1379-1411-hec_en 13 / 34 10秒後にBOOKのページに移動します |
2000 Circulating fluid drain port (with plug) NPT1/4 Circulating fluid inlet NPT3/8 Circulating fluid outlet NPT3/8 Model no. label Handle Filter cover Circulating fluid outlet Circulating fluid drain port (with plug) Rc1/4 Circulating fluid inlet Rc3/8 Tank lid with gasket Filter 4 x Plastic foot Foot (Accessory) Power cable (Accessory) Air Air Air Air Circulating fluid level gauge Power connector Handle Communication connector Alarm output connector External temperature sensor connector 48 60° 160 382 390 346 384 104 171 17 361 278 36 361 176 32 10 160 361 219 246 266 286 330 Rc3/8 R400 Power switch Warning/Caution label Display/Operation panel 46 280 433 72 157 240 270 300 370 4 x 5 455 Option (Fitting part) NPT fitting specification (-N, -FN) Power Cable (Accessory) Connector: IEC 60320 C13 or equivalent Cable: 14AWG, O.D. o8.4 Wire color Black Black Green/Yellow Contents 100 to 240 VAC 100 to 240 VAC PE HEC006 Dimensions Series HEC-A 1390 | |