![]() |
【DO!BOOK・ページリンク】 7-p1379-1411-hec_en 21 / 34 10秒後にBOOKのページに移動します |
RoHS Peltier-Type Chiller Thermo-con (Water-cooled) Series HEC-W Note) Except HEC006, 012 How to Order 140 W, 320 W HEC 003 W 5 B 001 003 140 W 320 W Cooling capacity Radiating method W Water-cooled 5 100 to 240 VAC Power supply A B RS-485 RS-232C Communication . Select B when communication is not used. Nil F N L None With flow switch NPT thread With level switch Option . The option should be specified when ordering. Specifications (For details, please consult our “Product Specifications” information.) Thermoelectric device (Thermo-module) Water-cooled Cooling/Heating automatic shift PID control 10 to 35°C, 35 to 80%RH (no condensation) Clear water, 20% ethylene glycol 10.0 to 60.0°C (no condensation) ±0.01 to 0.03°C Refer to performance chart. Approx. 1.2 L IN/OUT: Rc3/8 Drain: Rc1/4 (with plug) 10 to 35°C (no condensation) Within 1 MPa 3 to 7 L/min IN/OUT: Rc3/8 Stainless steel 304 Single-phase 100 to 240 VAC ±10%, 50/60 Hz 10 A Refer to alarm function. Power cable, Foot for fixing, Splashproof cover CE marking, UL (NRTL) standards, SEMI PPE, PP glass 10%, Alumina ceramics, Carbon, EPDM, Stainless steel 303, Stainless steel 304, PE, PP, NBR RS-485 RS-232C RS-485 RS-232C Approx. 12 kg Approx. 13 kg 140 W Note 1) 400 W Note 1) 320 W Note 1) 770 W Note 1) 3.5 A (100 VAC) to 1.5 A (240 VAC) 5.5 A (100 VAC) to 2.5 A (240 VAC) Model HEC001-W5A HEC001-W5B HEC003-W5A HEC003-W5B Cooling method Radiating method Control method Ambient temperature/humidity Circulating fluid Operating temp. range Cooling capacity Heating capacity Temperature stability Note 2) Pump capacity Tank capacity Port size Wetted parts material Temperature range Pressure range Required flow rate Note 3) Port size Wetted parts material Power supply Overcurrent protector Current consumption Alarm Communications Weight Accessories Safety standards Electrical system Facility water system Circulating fluid system Note 1) Circulating fluid/Clear water conditions: Circulating fluid set temperature 20°C, Flow rate 5 L/min., Facility water temperature 20°C, Flow rate 5 L/min., Ambient temperature 25°C Note 2) The indicated values are with a stable load without turbulence in the operating conditions. It may be out of this range in some other operating conditions. Note 3) The flow rate over or below the set range may deteriorate performance or generate noise. 1398 | |