![]() |
【DO!BOOK・ページリンク】 7-p1379-1411-hec_en 2 / 34 10秒後にBOOKのページに移動します |
10°C to 60°C ±0.01°C to 0.03°C Cooling tower Cooling tower, etc. heat source or process fluid. Can precisely control the temperature of a Precisely control the temperature of the circulating fluid by using the Peltier device. Generates little vibration, and is refrigerant-free and environmentally friendly. Can control the temperature of the heat source by using the external temperature sensor (sold separately). (Automatically adjusts to the effects of ambient temperature.) Water-cooled Air-cooled Peltier device (Thermo-module) Fan Cools or heats the circulating fluid Thermo-con Heat source Circulating fluid Circulating fluid Water controlled to a constant temperature Exchanges heat with the circulating fluid to maintain a constant temperature. Facility water Circulating fluid Fluorinated Water, FluoriThermo- con nated fluid Heat source Series HEC-A Series HEC-W 230W: W210 x H393 x D436 600W: W240 x H390 x D455 600W: W240 x H390 x D455 1200W: W300 x H448 x D523 Air-cooled: Can be used in the environments with no cooling equipment. Cooling capacity: 230 W, 600 W Water-cooled: Can be used in the environments with facility water equipment. Cooling capacity: 140 W, 320 W, 600 W, 1200 W 20% ethylene glycol 140W: W184 x H262 x D321 320W: W184 x H262 x D321 Water-cooled Air-cooled Water-cooled Added cooling capacity of 140 W and 320 W (watercooled), and 600 W (air-cooled). RoHS RoHS Note) Except HEC006, 012 Blood preservation equipment X-ray diagnostic instrument Electron microscope etc. Electron microscope Temperature control of chamber electrode Laser machining etc. Temperature range setting: Temperature stability: Series HEC Air-cooled Water-cooled Peltier-Type Chiller/Thermo-con 1379 HRG HRS HRZ HRZD HRW HEC HEB HED HEA IDH | |