1 2 3 4 5 6 7 6 7 8 9 1 2 3 4 5 9 8 7 6 5 4 3 2 1 3 2 1 C B D A 2 3 1 B A F G E C D 10 9 8 7 6 3 2 1 4 5 Connectors Pin No. Signal contents 1 2 3 180 to 242 VAC 180 to 242 VAC PE 1. Power connector IEC 60320 C14 or equivalent Connect the included special power cable. Pin No. Signal contents 1 2 3 4 5 6 7 Remote ON/OFF + Remote ON/OFF . FG External sensor: Terminal A of resistance temperature detector External sensor: Terminal B of resistance temperature detector External sensor: Terminal B of resistance temperature detector FG 4. Terminal block Morimatsu Co., Ltd.: M111A-7A, for holding screw M3 Connection cable: 22AWG or more, max. 10 m Pin No. Signal contents 1 2 3 4 5 6-9 RS-485 BUS + RS-485 BUS . Unused Unused SG Unused 1) Common to HED003-C2A, HED005-C2A, HED007-C2A RS-485 Pin No. Signal contents 1 2 3 4 5 6-9 Unused RS-232C RD RS-232C SD Unused SG Unused 2) Common to HED003-C2B, HED005-C2B, HED007-C2B RS-232C Pin No. Signal contents 1 2 3 4 5 6 7-9 Contact a for output cut-off alarm (open when alarm occurs) Common for output cut-off alarm Contact b for output cut-off alarm (closed when alarm occurs) Contact a for upper/lower temp. limit alarm (open when alarm occurs) Common for upper/lower temp. limit alarm Contact b for upper/lower temp. limit alarm (closed when alarm occurs) Unused 5. Alarm output connector: D-sub 9 pin OMRON Corp. XM2A-0901 or equivalent, holding screw M2.6 Fixed contact point (load resistance: 125 VAC, 0.3 A; 30 VDC, 2 A) Connection cable: With shielding 22AWG or more, max. 10 m 6. Communication connector: D-sub 9 pin OMRON Corp. XM2D-0901 or equivalent, holding screw M2.6 Connection cable: With shielding 22AWG or more A short pin is installed between No. 1 and No. 2 pins to short-circuit it (Remote ON) when shipped. Remote ON/OFF signal Circuit voltage: 24 VDC ±10%; passing current: 2.9 to 4.3 mA Exterior sensor signal Applicable sensor: Pt100 Ω; passing current: 2 mA Pin No. Signal contents 1 2 3 DC output DC output FG 2. DC connector Nanaboshi Electric Mfg. Co., Ltd.: NJC-243-RF (UL, CSA) Connect the DC cable connector of the heat exchanger. Pin No. Signal contents 1 2 3 4 5 6 7 8 9-10 Grounding Thermostat + Thermostat . Terminal A of resistance temperature detector Terminal B of resistance temperature detector Terminal B of resistance temperature detector Fluid leak sensor +24 V Fluid leak alarm signal input Fluid leak 24VE Unused FG 3. Signal connector Tajimi Electronics Co., Ltd.: TRC01-A16R-10FA Connect the signal cable connector of the heat exchanger. Pin No. Signal contents A B C D 180 to 242 VAC 180 to 242 VAC Unused PE DDK Ltd. CE05-2A18-10PD-D Connect the included special power cable. Pin No. Signal contents A B C D E F G DC output DC output DC output DC output DC output DC output FG DDK Ltd. D/MS3102A20-15S Connect the DC cable connector of the heat exchanger. Terminal block Communication connector D-sub 9 pin (socket type) Use the special power cable included with the temperature controller. Connect the DC cable and signal cable that come from the heat exchanger to the DC and signal connectors of the temperature controller. Prepare other required connectors and wiring by the customer. Alarm output connector D-sub 9 pin (pin type) Power connector (HED003-C2ュ, HED005-C2ュ) Power connector (HED007-C2ュ) DC connector (HED003-C2ュ, HED005-C2ュ) DC connector (HED007-C2ュ) Signal connector Series HED 1434