11 LEFS 16 B 100 S 1 6N 1 Applicable stroke table 11-LEFS16 11-LEFS25 11-LEFS32 11-LEFS40 . 100 200 300 400 . 500 . 600 . . 800 . . . 900 . . . 100 to 400 100 to 600 100 to 800 200 to 1000 1000 . . 700 祐tandard How to Order LEFS16, 25, 32, 40 Series 11-LEFS Electric Actuator/Slider Type Ball Screw Drive Nil A B 11-LEFS16 10 5 11-LEFS25 12 6 11-LEFS32 16 8 11-LEFS40 20 10 Symbol 100 to 1000 . Refer to the applicable stroke table. 100 to 1000 11 Vacuum type Stroke Manufacturable Model stroke range [mm] Confirm that the combination of the controller/driver and the actuator is correct. The actuator and controller/driver are sold as a package. q Check the actuator label for model number. This matches the controller/driver. w Check Parallel I/O configuration matches (NPN or PNP). . Refer to the operation manual for using the products. Please download it via our website, http://www.smcworld.com q w Symbol Type Applicable size Compatible controllers/driver LECP6 LECP1 LECPA LECA6 Step motor (Servo/24 VDC) Servo motor (24 VDC) 11-LEFS16 11-LEFS25 11-LEFS32 A . . 11-LEFS40 [CE-compliant products] q EMC compliance was tested by combining the electric actuator LEF series and the controller LEC series. The EMC depends on the configuration of the customer’s control panel and the relationship with other electrical equipment and wiring. Therefore conformity to the EMC directive cannot be certified for SMC components incorporated into the customer’s equipment under actual operating conditions. As a result it is necessary for the customer to verify conformity to the EMC directive for the machinery and equipment as a whole. w For the servo motor (24 VDC) specification, EMC compliance was tested by installing a noise filter set (LEC-NFA). Refer to page 394 for the noise filter set. Refer to the LECA Operation Manual for installation. [UL-compliant products] When conformity to UL is required, the electric actuator and controller/driver should be used with a UL1310 Class 2 power supply. q w e r t y u i o !0 !1 16 25 32 40 q Size Clean series w Motor type e Lead [mm] r Stroke [mm] . Consult with SMC for non-standard strokes as they are produced as special orders. Caution RoHS R Step Motor (Servo/24 VDC) Servo Motor (24 VDC) Clean Room Specification 26