【DO!BOOK・ページリンク】
107-120-e-lel-en   10 / 17

BOOKをみる

10秒後にBOOKのページに移動します


Compatible Controllers Type Series Features ompatible motor LECP6 Value (Step data) input Standard controller 64 points LECP1 24 VDC Step motor (Servo/24 VDC) 14 points Capable of setting up operation (step data) without using a PC or teaching box Page 386 info 12-E602 Page 401 Step data input type LECPMJ CC-Link direct input CC-Link direct input type Programless type Maximum number of step data Power supply voltage Reference page . For details about controllers and compatible motors, refer to the compatible controllers below. i Controller type. Nil 6N 6P 1N 1P Without controller NPN PNP NPN PNP LECP1 (Programless type) MJ LECPMJ . (CC-Link direct input type) LECP6 (Step data input type) .1 When “Without controller” is selected for controller types, I/O cable length cannot be selected. .2 For the LECPMJ, only “Nil”, “S” and “T” are selectable since I/O cable is not included. o I/O cable length [m].1, Communication plug Nil 135ST Without cable (Without communication plug connector).2 1.5. 3. 5. Straight type communication plug connector.2 T-branch type communication plug connector.2 !0 Controller mounting Nil D Screw mounting DIN rail mounting. . DIN rail is not included. Order it separately. !1 Made to Order Nil X5 Standard product With magnet/switch rail 8ABC Nil 135 Without cable 1.5 3 5 u Actuator cable length [m] . Produced upon receipt of order (Robotic cable only) Refer to the specifications Note 2) on page 120. 8. 10. 15. 20. 119-1 Electric Actuator/Guide Rod Slider Series LEL A