![]() |
【DO!BOOK・ページリンク】 107-120-e-lel-en 11 / 17 10秒後にBOOKのページに移動します |
Note 1) Strokes shown in ( ) are produced upon receipt of order. Consult with SMC as all non-standard and non-made-to-order strokes are produced as special orders. Note 2) Speed changes according to the work load. Check “Speed.Work Load Graph (Guide)” on page 118. The work load changes according to the stroke and work load mounting condition. Check “Dynamic Allowable Moment” graph on page 117. Furthermore, if the cable length exceeds 5 m, then it will decrease by up to 10% for each 5 m. Note 3) A reference value for correcting an error in reciprocal operation. Note 4) Impact resistance: No malfunction occurred when the actuator was tested with a drop tester in both the stroke direction and a perpendicular direction to the stroke. (The test was performed with the actuator in the initial state.) Vibration resistance: No malfunction occurred in a test ranging between 45 to 2000 Hz, when the actuator was tested in both stroke direction and a perpendicular direction to the stroke. (The test was performed with the actuator in the initial state.) Note 5) Allowable external resistance is the allowable resistance when flexible moving tube or similar is used. Note 6) The power consumption (including the controller) is for when the actuator is operating. Note 7) The standby power consumption when operating (including the controller) is for when the actuator is stopped in the set position during operation. Note 8) The maximum instantaneous power consumption (including the controller) is for when the actuator is operating. This value can be used for the selection of the power supply. Note 9) With lock only Note 10) For an actuator with lock, add the power consumption for the lock. (100), (200), 300, 400, 500, 600 (700), (800), (900), (1000) 3000 ±0.08 0.1 or less 48 50/20 Belt 5 5 to 40 90 or less (No condensation) ュ42 Step motor (Servo/24 VDC) Incremental A/B phase (800 pulse/rotation) 24 VDC ±10% 32 16 60 Non-magnetizing lock 19 5 24 VDC ±10% Step Motor (Servo/24 VDC) Model 3 (2.5) 48 to 500 Sliding bearing LEL25M Stroke [mm] Note1) Work load [kg] Note 2) Speed [mm/s] Note 2) Max. acceleration/deceleration [mm/s2] Positioning repeatability [mm] Lost motion [mm] Note 3) Equivalent lead [mm] Impact/Vibration resistance [m/s2] Note 4) Actuation type Guide type Allowable external force [N] Note 5) Operating temperature range [°C] Operating humidity range [%RH] Motor size Motor type Encoder Rated voltage [V] Power consumption [W] Note 6) Standby power consumption when operating [W] Note 7) Max. instantaneous power consumption [W] Note 8) Type Note 9) Holding force [N] Power consumption [W] Note 10) Rated voltage [V] LEL25L 5 (5) 48 to 1000 Ball bushing bearing Horizontal (Wall mounting) Actuator Product Weight Stroke [mm] Additional weight with lock [kg] Additional weight with cover [kg] LEL25M LEL25L (100) (200) 300 400 500 600 (700) (800) (900) (1000) 0.26 0.04 2.13 2.38 2.47 2.72 2.82 3.07 3.17 3.42 3.52 3.77 3.87 4.12 4.21 4.47 4.56 4.82 4.91 5.17 5.26 5.52 Lock unit Electric specifications Actuator specifications specifications Product weight [kg] 120 Series LEL Specifications A |