![]() |
【DO!BOOK・ページリンク】 107-120-e-lel-en 2 / 17 10秒後にBOOKのページに移動します |
115.8 mm 48 mm LEL25 LEFB25 LEL25M LEL25L Model Bearing Stroke [mm] Work load (Horizontal) [kg] Speed [mm/s] Positioning repeatability [mm] Sliding bearing Ball bushing bearing Size 25 3 5 Up to 1000 Up to 1000 Up to 500 Up to 1000 Page ±0.08 ±0.08 DOWN R RoHS Electric Actuator Guide Rod Slider Profile reduced by side mounting of motor Max. stroke: 1,000 mm Transfer speed: 1,000 mm/s 14 points positioning Control panel setting Programless type Series LECP1 With belt cover Belt drive No interference with motor, even with large workpieces! Table Motor Workpiece Compatible with sliding bearing and ball bushing bearing Series LEL Step Motor (Servo/24 VDC) Low-profile/Flat Height 48 mm Page 116 Page 377 64 points positioning Input using controller setting kit or teaching box Step data input type Series LECP6 Series LECPMJ. Step Motor (Servo/24 VDC) Controller . Not applicable to CE. CC-Link direct input type 113 B |