【DO!BOOK・ページリンク】
107-120-e-lel-en   3 / 17

BOOKをみる

10秒後にBOOKのページに移動します


Simple construction. Guide type can be selected. Operating range OFF ON Red Green Red Optimum operating range 2-color indication solid state auto switch Appropriate setting of the mounting position can be performed without mistakes. Auto switch Rail for auto switch For checking the limit and intermediate signal Applicable to the D-M9ョ and D-M9ョW (2-color indication) . The auto switches should be ordered separately. Refer to pages 123 and 124 for details. Guide Rod Slider Size: 25 Step Motor (Servo/24 VDC) Type Series LEL Max. stroke: 1,000 mm Transfer speed: 1,000 mm/s Sliding bearing Work load: 3 kg (Horizontal) Reduced noise (60 dB or less) Note) Ball bushing bearing Work load: 5 kg (Horizontal) Transfer speed: 1,000 mm/s Note) When the maximum speed is 500 mm/s (Measured by SMC) A green light lights up at the optimum operating range. Auto switch mountable (Made to Order) Guide type 114