![]() |
【DO!BOOK・ページリンク】 107-120-e-lel-en 7 / 17 10秒後にBOOKのページに移動します |
Table Displacement (Reference Value) Load center of gravity located at the center of the table Load center of gravity located at a position offset when L = 25 mm L W . Amount of displacement of the table when the load center of gravity is located at the table center in the middle of the stroke. Table Displacement (Reference Value) . Amount of displacement when the load is offset by “L” from the center of the table. L = 25 mm Displacement [mm] Load W [N] Displacement [mm] Load W [N] 0.0 0.1 0.2 0.3 0.4 0 10 20 30 40 50 0.0 0.1 0.2 0.3 0.4 0 10 20 30 40 50 1000 mm stroke 800 mm stroke 500 mm stroke 300 mm stroke 1000 mm stroke 800 mm stroke 500 mm stroke 300 mm stroke L W W W Work load: W [kg] Speed: V [mm/s] 0 2 4 6 0 500 1000 Work load: W [kg] Speed: V [mm/s] 0 2 4 6 0 500 1000 LEL25M LEL25L Speed.Work Load Graph (Guide) 118 Series LEL A |