LEL 25 M T 100 1 6N 1 How to Order q w e r t y u i o !0 !1 25 q Size T 48 mm e Equivalent lead Confirm that the combination of the controller and the actuator is correct. The actuator and controller are provided as a set. q Check the actuator label for model number. This matches the controller. w Check Parallel I/O configuration matches (NPN or PNP). . Refer to the operation manual for using the products. Please download it via our website, http://www.smcworld.com Compatible Controllers Type Series Features Compatible motor LECP6 Value (Step data) input Standard controller 64 points LECP1 24 VDC Step motor (Servo/24 VDC) 14 points Capable of setting up operation (step data) without using a PC or teaching box Page 386 Page 401 Step data input type Programless type Maximum number of step data Power supply voltage Reference page ML Sliding bearing Ball bushing bearing w Bearing type Applicable Stroke Table キ 100 キ 200 300 400 500 600 キ 800 キ 900 キ 1000 キ 700 祐tandard/キProduced upon receipt of order Stroke Model LEL25 100 to 1000 100 mm to 1000 mm r Stroke q w Nil BC Without option With lock With motor cover. t Motor option . When [With lock] is selected, [With motor cover] cannot be selected. . Refer to the applicable stroke table. . For details about controllers and compatible motors, refer to the compatible controllers below. . Produced upon receipt of order (Robotic cable only) Refer to the specifications Note 2) on page 120. i Controller type. Nil 6N 6P 1N 1P Without controller NPN PNP NPN PNP LECP1 (Programless type) LECP6 (Step data input type) . When “Without controller” is selected for controller types, I/O cable length cannot be selected. o I/O cable length [m] Nil 135 Without cable 1.5. 3. 5. !0 Controller mounting Nil D Screw mounting DIN rail mounting. . DIN rail is not included. Order it separately. !1 Made to Order Nil X5 Standard product With magnet/switch rail 8ABC Nil 135 Without cable 1.5 3 5 u Actuator cable length [m] 8. 10. 15. 20. Nil SR Without cable Standard cable Robotic cable (Flexible cable) . The standard cable should be used on fixed parts. For using on moving parts, select the robotic cable. y Actuator cable type. R RoHS [CE-compliant products] EMC compliance was tested by combining the electric actuator LEL series and the controller LEC series. The EMC depends on the configuration of the customer’s control panel and the relationship with other electrical equipment and wiring. Therefore conformity to the EMC directive cannot be certified for SMC components incorporated into the customer’s equipment under actual operating conditions. As a result it is necessary for the customer to verify conformity to the EMC directive for the machinery and equipment as a whole. [UL-compliant products] When conformity to UL is required, the electric actuator and controller should be used with a UL1310 Class 2 power supply. Caution LEL25 Series LEL Electric Actuator/Guide Rod Slider Belt Drive Step Motor (Servo/24 VDC) . Consult with SMC as all non-standard and non-made-to-order strokes are produced as special orders. 119 LEY LEL LEJ LEF LEYG LES LESH LEPY LAT3 LEH LER LEPS LECA6 LECSュ LECPA LECP1 LEC-G LECP6