![]() |
【DO!BOOK・ページリンク】 121-210-e-ley-en 2 / 104 10秒後にBOOKのページに移動します |
Spec. Step motor (Servo/24 VDC) Model LEYG16ョ LEYG25ョ LEYG32ョ Stroke (mm) 30 to 200 30 to 300 30 to 300 30 to 200 30 to 300 30 to 300 30 to 300 Pushing force [N]/ Vertical work load (kg) 38/2 74/4 141/8 122/8 238/16 452/30 189/11 370/22 707/43 30/2 58/4 111/8 35/3 72/6 130/12 131/7 255/15 485/29 157 (197)/7 (10) 308 (385)/17 (22) 588 (736)/35 (44) Speed (mm/s) 15 to 500 8 to 250 4 to 125 18 to 500 9 to 250 5 to 125 24 to 500 12 to 250 6 to 125 15 to 500 8 to 250 4 to 125 18 to 500 9 to 250 5 to 125 900 450 225 1200 (1000) 600 (500) 300 (250) Screw lead (mm) 10 5 2.5 12 6 3 16 8 4 10 5 2.5 12 6 3 12 6 3 20 (16) 10 (8) 5 (4) Compatible controllers/ driver LECP6 ・ LECP1 ・ LECPMJ ・ LECPA Servo moto (24 VDC) AC servo motor LEYG16ョA LEYG25ョA LEYG25ョS LEYG32ョS LECA6 LECSョ LEYG40ョ 30 to 300 283/11 553/25 1058/51 24 to 300 12 to 150 6 to 75 16 8 4 Operation can be made from the toolbar at the center of the lower portion of the screen. Click here to display the contents. Click here to download the PDF file. |