![]() |
【DO!BOOK・ページリンク】 121-210-e-ley-en 31 / 104 10秒後にBOOKのページに移動します |
M2.5 x 4 L Slotted set screw Indicator light 2.7 22 2.6 4 2.8 3.2 6 Most sensitive position 4 2.6 9.5 M2.5 x 4 L Slotted set screw Indicator light Most sensitive position 2 20 6 8 3.2 2.7 4.6 2.8 4 Main circuit of switch Main circuit of switch Main circuit of switch DC (+) Brown OUT Black DC (.) Blue DC (+) Brown OUT Black DC (.) Blue Solid State Auto Switch Direct Mounting Style D-M9N(V)/D-M9P(V)/D-M9B(V) Auto Switch Internal Circuit D-M9N/M9NV D-M9B/M9BV D-M9P/M9PV Auto Switch Specifications Weight Auto switch model 0.5 1 3 5 D-M9N(V) 8 14 41 68 D-M9P(V) 8 14 41 68 D-M9B(V) 7 13 38 63 [g] Lead wire length (m) Grommet PLC: Programmable Logic Controller Auto switch model Electrical entry Wiring type Output type Applicable load Power supply voltage Current consumption Load voltage Load current Internal voltage drop Leakage current Indicator light Standards D-M9N D-M9NV D-M9B D-M9BV 2-wire . 24 VDC relay, PLC . . 24 VDC (10 to 28 VDC) 2.5 to 40 mA 4 V or less 0.8 mA or less D-M9P D-M9PV Red LED lights up when turned ON. CE marking, RoHS 3-wire IC circuit, Relay, PLC 5, 12, 24 VDC (4.5 to 28 V) 10 mA or less 40 mA or less 0.8 V or less at 10 mA (2 V or less at 40 mA) 100 μA or less at 24 VDC In-line Perpendicular In-line Perpendicular In-line Perpendicular NPN PNP 28 VDC or less . OUT (+) Brown OUT (.) Blue D-M9ョ, D-M9ョV (With indicator light) 伸ead wires . Oilproof flexible heavy-duty vinyl cord: o2.7 x 3.2 ellipse, 0.15 mm2, 2 cores (D-M9B(V)), 3 cores (D-M9N(V)/D-M9P(V)) Note) Refer to Best Pneumatics No. 2 for solid state auto switch common specifications. How to Order D-M9ョ D-M9ョV 2-wire load current is reduced (2.5 to 40 mA). Flexibility is 1.5 times greater than the conventional model (SMC comparison). Using flexible cable as standard. Refer to SMC website for details about products conforming to the international standards. Precautions Caution Dimensions [mm] Fix the auto switch with the existing screw installed on the auto switch body. The auto switch may be damaged if a screw other than the one supplied is used. Series N P B 3-wire NPN 3-wire PNP 2-wire Wiring/Output type D-M9 N Nil V In-line Perpendicular Electrical entry Nil M L Z 0.5 m 1 m 3 m 5 m Lead wire length RoHS 154 |