![]() |
【DO!BOOK・ページリンク】 121-210-e-ley-en 40 / 104 10秒後にBOOKのページに移動します |
Optimum operating range Operating range OFF ON Red Display Green Red Auto Switch Specifications Weight [g] Auto switch model 0.5 1 3 5 D-M9NA(V) 8 14 41 68 D-M9PA(V) 8 14 41 68 D-M9BA(V) 7 13 38 63 Lead wire length (m) PLC: Programmable Logic Controller Auto switch model Electrical entry Wiring type Output type Applicable load Power supply voltage Current consumption Load voltage Load current Internal voltage drop Leakage current Indicator light Standards D-M9NA D-M9NAV D-M9BA D-M9BAV 2-wire . 24 VDC relay, PLC . . 24 VDC (10 to 28 VDC) 2.5 to 40 mA 4 V or less 0.8 mA or less D-M9PA D-M9PAV Operating range ....................... Red LED lights up. Optimum operating range ...... Green LED lights up. CE marking, RoHS 3-wire IC circuit, Relay, PLC 5, 12, 24 VDC (4.5 to 28 V) 10 mA or less 40 mA or less 0.8 V or less at 10 mA (2 V or less at 40 mA) 100 μA or less at 24 VDC In-line Perpendicular In-line Perpendicular In-line Perpendicular NPN PNP 28 VDC or less . D-M9ョA, D-M9ョAV (With indicator light) . Lead wires . Oilproof flexible heavy-duty vinyl cord: o2.7 x 3.2 ellipse, 0.15 mm2, 2 cores (D-M9BA(V)), 3 cores (D-M9NA(V), D-M9PA(V)) Note 1) Refer to Best Pneumatics No. 2 for solid state auto switch common specifications. Note 2) Refer to Best Pneumatics No. 2 for lead wire length. 2.7 6 2.6 9.3 Most sensitive position 4 SMC 22 3.2 4.6 2.8 4 2 8 M2.5 x 4 L Indicator light 4 0.2 3 SMC 4 2.8 24 2.7 Indicator light M2.5 x 4 L Dimensions D-M9ョA D-M9ョAV [mm] 6 3.2 Most sensitive position Slotted set screw Slotted set screw Grommet Water (coolant) resistant type 2-wire load current is reduced (2.5 to 40 mA). The optimum operating range can be determined by the color of the light. (Red → Green ← Red) Using flexible cable as standard. D-M9NA/M9NAV D-M9BA/M9BAV D-M9PA/M9PAV OUT Black DC (+) Brown DC (.) Blue OUT Black DC (+) Brown DC (.) Blue OUT (+) Brown OUT (.) Blue Main circuit of switch Indicator light/Indication method Auto Switch Internal Circuit Fix the auto switch with the existing screw installed on the auto switch body. The auto switch may be damaged if a screw other than the one supplied is used. Precautions Caution RoHS Water Resistant 2-Color Indication Solid State Auto Switch: Direct Mounting Style D-M9NA(V)/D-M9PA(V)/D-M9BA(V) Main circuit of switch Main circuit of switch 161 |