![]() |
【DO!BOOK・ページリンク】 121-210-e-ley-en 4 / 104 10秒後にBOOKのページに移動します |
Page 162 Page 208 Page 419 Page 377 Page 184 Page 138 R RoHS Electric Actuators Rod Type/Guide Rod Type Rod type Auto switch mountable Rod type/ In-line motor type Guide rod type Guide rod type/ In-line motor type Rod type Rod type/ In-line motor type Guide rod type Guide rod type/ In-line motor type . Size: 25, 32 . X5 is not CE-/UL-compliant. . X5 is not CE-compliant. Dust/Drip Proof (IP65) Specification: -X5 Step Motor (Servo/24 VDC) Servo Motor (24 VDC) Type AC Servo Motor Type . Not applicable to UL. For absolute encoder 娠ulse input type Series LECSB 燭C-Link direct input type Series LECSC 心SCNET # type Series LECSS For incremental encoder 娠ulse input type/ Positioning type Series LECSA Controller/ AC Servo Motor Driver Driver . Not applicable to UL. Step data input type Series LECP6/LECA6 (64 points positioning) CC-Link direct input type Series LECPMJ. Programless type Series LECP1 (14 points positioning) Pulse input type Series LECPA Step Motor (Servo/24 VDC) Servo Motor (24 VDC) . Not applicable to CE. Rod Type Series LEY Guide Rod Type Series LEYG .High output motor (100/200/400 W) .Improved high speed transfer ability .High acceleration/deceleration compatible (5,000 mm/s2) .Pulse input/CC-Link/SSCNET 3 types .With internal absolute encoder (For LECSB/C/S) Long stroke: Max. 500 mm (LEY32, 40) Mounting variations .Direct mounting: 3 directions, Bracket mounting: 3 types .Either positioning or pushing control can be selected. Possible to hold the actuator with the rod pushing to a workpiece, etc. Lateral end load: 5 times more. Compatible with sliding bearing and ball bushing bearing. Compatible with moment load and stopper (sliding bearing). .Either positioning or pushing control can be selected. Possible to hold the actuator with the rod pushing to a workpiece, etc. Guide Rod Type Series LEYG . Compared with rod type, size 25 and 100 stroke Rod Type Series LEY Size: 16, 25, 32, 40 Size: 16, 25, 32, 40 Size: 25, 32, 63 Note) Size: 25, 32 Dust/Drip Proof (IP65) Specification: -X5 Series LEY Page 134 127 B |