![]() |
【DO!BOOK・ページリンク】 121-210-e-ley-en 57 / 104 10秒後にBOOKのページに移動します |
WC + Stroke Support block (0.5) ST X Body mounting bolt 2 x OA thread depth OB 2 x oG through EB GA Support Block 賎uide for support block application When the stroke exceeds 100 mm and the lateral load is applied, the body will be bent based on the load. Mounting the support block is recommended. (Please order it separately from the models shown below.) 100st or less 101st or more, 200st or less 100st or less 101st or more, 300st or less 100st or less 101st or more, 300st or less 16 25 32 40 Size Stroke range EB G OA 10 12 12 M5 x 0.8 M6 x 1.0 M6 x 1.0 4.3 5.4 5.4 69 85 101 OB 31.8 40.3 50.3 GA 55 75 70 95 75 105 WC 44 54 64 X 16 20 22 ST LEYG-S016 LEYG-S025 LEYG-S032 Model . Two body mounting bolts are included with the support block. Do not install the body using only a support block. The support block should be used only for support. Caution Support block Support Block Model LEYG S 016 Size 016 025 032 For size 16 For size 25 For size 32, 40 [mm] 178 Series LEYG |