【DO!BOOK・ページリンク】
121-210-e-ley-en   69 / 104

BOOKをみる

10秒後にBOOKのページに移動します


How to Order LEY25, 32 Series LEY 25 B 100 2 A1 . Applicable stroke table LEY25 LEY32 Stroke Model (mm) 30 50 100 150 200 250 300 350 400 . 450 . 500 S w e r t y u i o !0 !1 !2 !3 15 to 400 20 to 500 Manufacturable stroke range Note) Consult with SMC for non-standard strokes as they are produced as special orders. 25 32 w Size 30 to 500 . Refer to the table below for details. 30 to 500 y Stroke [mm] . When “With lock” is selected for the top mounting and right/left side parallel types, the motor body will stick out of the end of the body for size 25 with strokes 30 or less. Check for interference with workpieces before selecting a model. Nil B Without option With lock. u Motor option Nil M Rod end female thread Rod end male thread (1 rod end nut is included.) i Rod end thread Nil R L D Top mounting Right side parallel Left side parallel In-line e Motor mounting position .1 Mounting bracket is shipped together, (but not assembled). .2 For horizontal cantilever mounting with the rod flange, head flange and ends tapped, use the actuator within the following stroke range. LEY25: 200 or less LEY32: 100 or less .3 For mounting with the double clevis, use the actuator within the following stroke range. LEY25: 200 or less LEY32: 200 or less .4 Rod flange is not available for the LEY25 with stroke 30 and motor option “With lock”. .5 Head flange is not available for the LEY32. S2 . The values shown in ( ) are the lead for size 32 top mounting, right/left side parallel types. (Equivalent lead which includes the pulley ratio [1.25:1]) A B C LEY25 12 6 3 LEY32. 16 (20) 8 (10) 4 (5) Symbol t Lead [mm] Electric Actuator/Rod Type Size 25, 32 Nil U L F G D Ends tapped (Standard).2 Body bottom tapped Foot Rod flange.2 Head flange.2 Double clevis.3 Motor mounting position Symbol Type Top/Parallel .4 .5 In-line . . . o Mounting.1 For auto switches, refer to pages 154 and 155. RoHS AC Servo Motor 祐tandard Motor Nil H Basic type High precision type q Accuracy LEY H q S2 S3 100 200 25 32 S6 S7 100 200 25 32 Symbol Type Actuator size Output [W] AC servo motor (Incremental encoder) AC servo motor (Incremental encoder) AC servo motor (Absolute encoder) AC servo motor (Absolute encoder) LECSAョ-S1 LECSAョ-S3 LECSBョ-S5 LECSCョ-S5 LECSSョ-S5 LECSBョ-S7 LECSCョ-S7 LECSSョ-S7 Compatible drivers.2 r Motor type.1 .1: For motor type S2 and S6, the compatible driver part number suffixes are S1 and S5 respectively. .2: For details about the driver, refer to page 419. B 190