![]() |
【DO!BOOK・ページリンク】 121-210-e-ley-en 6 / 104 10秒後にBOOKのページに移動します |
Rod Type Series LEY /Size: 25, 32, 63 Rod type Rod type/In-line motor type Speed Work load Step motor AC servo motor Servo motor 食igh output motor (100/200/400 W) 蝕mproved high speed transfer ability 食igh acceleration/deceleration compatible (5,000 mm/s2) 娠ulse input/CC-Link direct input/SSCNET 3 types 晋ith internal absolute encoder . Incremental encoder can also be selected. Type Electric Actuators AC Servo Motor Large bore size 63 閃ax. work load (kg) 閃ax. pushing force (N) 践igh output motor: 400 w 閃ax. speed: 1,000 mm/s . 500 stroke 船ust/Drip proof specification (IP65) Motor mounting position can be selected from 4 directions! New Top/Parallel In-line Horizontal 200 80 Vertical 115 72 New Top/Parallel 3343 In-line 1910 Top mounting Right side parallel Left side parallel In-line 129 A |