![]() |
【DO!BOOK・ページリンク】 121-210-e-ley-en 80 / 104 10秒後にBOOKのページに移動します |
q w e r t y u i o !0 !1 !2 !3 !4 197-3 How to Order y Stroke [mm] !0 Mounting*1 !1 Cable type Note 1) !2 Cable length Note 2) [m] u Dust/Drip proof i Motor option o Rod end thread r Motor type t Lead [mm] *1 Mounting bracket is shipped together, (but not assembled). *2 For horizontal cantilever mounting with the rod flange and ends tapped, use the actuator within the following stroke range. . LEY63: 400 or less *3 For mounting with the double clevis, use the actuator within the following stroke range. . LEY63: 300 or less Note 1) The motor and encoder cables are included. (The lock cable is also included when the motor with lock option is selected.) * When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2 : Standard cable (2 m) + Driver (LECSS2) S2 : Standard cable (2 m) Nil : Without cable and driver * When using the dust/drip proof (lP65), correctly mount the fitting and tubing to the vent hole tap, and then place the end of the tubing in an area not exposed to dust or water. * The fitting and tubing should be provided separately by the customer. Select [Applicable tubing O.D.: o4 or more, Connection thread: Rc1/8]. * Screw lead 5 mm, Pulley ratio [4:7] equivalent lead * Only available for top mounting and right/left side parallel types. Note 2) The length of the encoder, motor and lock cables are the same. * Applicable stroke table Note) Please consult with SMC for non-standard strokes as they are produced as special orders. RoHS Electric Actuator/Rod Type LEY63 Series LEY Symbol Type Output [W] Actuator size Compatible drivers S4 AC servo motor (Incremental encoder) 400 63 LECSA2-S4 S8 AC servo motor (Absolute encoder) 400 63 LECSB2-S8 LECSC2-S8 LECSS2-S8 !3 Driver type Compatible drivers Power supply voltage Nil Without driver A2 LECSA2/Pulse input (Incremental encoder) 200 V to 230 V B2 LECSB2/Pulse input (Absolute encoder) 200 V to 230 V C2 LECSC2/CC-Link (Absolute encoder) 200 V to 230 V S2 LECSS2/SSCNET# (Absolute encoder) 200 V to 230 V Stroke (mm) Model 100 200 300 400 500 600 700 800 Manufacturable stroke range LEY63 50 to 800 Nil Without cable 2 2 5 5 A 10 Nil Without cable S Standard cable R Robotic cable (Flexible cable) Symbol Type Motor mounting position Top/Parallel In-line Nil Ends tapped (Standard)*2 U Body bottom tapped L Foot . F Rod flange*2 D Double clevis*3 . 100 100 to to 800 800 Symbol LEY63 A 20 B 10 C 5 L 2.86* Nil Rod end female thread M Rod end male thread (1 rod end nut is included.) Nil IP5x (Dust proof specification) P IP65 (Dust/Drip proof specification)/ With vent hole tap Nil Without option B With lock e Motor mounting position Nil Top mounting R Right side parallel L Left side parallel D In-line LEY H 63 S4 B 200 S 2 A2 q Accuracy Nil Basic type H High precision type w Size 63 !4 I/O cable length [m]* Nil Without cable H Without cable (Connector only) 1 1.5 * When “Without driver” is selected for driver type, only “Nil: Without cable” can be selected. Refer to page 435-1 if I/O cable is required. (Options are shown on page 435-1.) B |