![]() |
【DO!BOOK・ページリンク】 121-210-e-ley-en 82 / 104 10秒後にBOOKのページに移動します |
Cable is shipped together. @9 #0 @9 @8 @7 @4 y o !6!5 q !4reiu !1@0!2 !7 w t !3 !0 @8 !9 !8 @4 @3 @2 @1 @6 @5 When rod end male thread selected Component Parts No. Description Material Note 1 Body Aluminum alloy Anodized 2 Ball screw shaft Alloy steel 3 Ball screw nut Resin/Alloy steel 4 Piston Aluminum alloy 5 Piston rod Stainless steel Hard chrome anodized 6 Rod cover Aluminum alloy 7 Bearing holder Aluminum alloy 8 Rotation stopper Resin 9 Socket Free cutting carbon steel Nickel plating 10 Bushing Lead bronze cast 11 Bearing . 12 Return box Aluminum alloy Coating 13 Return plate Aluminum alloy Coating 14 Magnet . 15 Wear ring holder Stainless steel No. Description Material Note 16 Wear ring Resin 17 Screw shaft pulley Aluminum alloy 18 Motor pulley Aluminum alloy 19 Belt . 20 Lock nut Alloy steel Black dyed 21 Seal NBR 22 Retaining ring Steel for spring 23 Motor adapter Aluminum alloy Coating 24 Motor . 25 Socket (Male thread) Free cutting carbon steel Nickel plating 26 Nut Alloy steel Trivalent chromated 27 Motor block Aluminum alloy Coating 28 Spacer A Stainless steel 29 Hub Aluminum alloy 30 Spider Urethane Replacement Parts (Top/Parallel only)/Belt No. Size Lead Order no. 19 63 A/B/C LE-D-2-5 L LE-D-2-6 Construction Motor top mounting type: LEY63 In-line motor type: LEY63D 197-5 Electric Actuator/Rod Type Series LEY A |