![]() |
【DO!BOOK・ページリンク】 121-210-e-ley-en 99 / 104 10秒後にBOOKのページに移動します |
oDB oDA 4 x oG through X P 0.5 Z WA L + Stroke Rod operating range Note 1) (Stroke + 4 mm) 0.5 FA FB VA VB C Y B + Stroke A + Stroke Encoder Z phase detecting position Note 2) (FC) EH T X S Section XX 4 x M OA through oXA H9 depth XA Q U J EV ョV M EA EB GA 4 x NA thread depth NB M H VC oXA H9 depth XA 4 x M OA thread depth OB 2 x NA thread depth NC X (0.5) WC + Stroke K Section XX Section XX XA H9 XA XB Z WB WA 2±1 C FB 0.5 Section Y details Y Dimensions: Top Mounting [mm] Stroke range (mm) Up to 114 115 to 190 191 to 300 Up to 114 115 to 190 191 to 300 91 115 133 97.5 116.5 134 10 13 Size 25 32 L DB Size Incremental encoder Absolute encoder Without lock With lock Without lock With lock VA VB VC VA VB VC VA VB VC VA VB VC LEYGョL (Ball bushing bearing) [mm] Stroke range (mm) Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 141.5 166.5 160.5 190.5 116 141 130 160 50 67.5 84.5 102 55 68 85 102 20 25 46 60 85 101 103 123 52.3 63.8 11 12 14.5 18.5 12.5 16.5 5.4 5.4 40.3 50.3 98.8 125.3 30.8 38.3 29 30 34 40 M5 x 0.8 M6 x 1.0 8 10 6.5 8.5 Size 25 32 A B C DA EA EB EH EV FA FB FC G GA H J K M NA NB NC Stroke range (mm) Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 70 95 75 105 35 50 70 85 40 50 70 85 26 33.5 43.5 51 28.5 33.5 43.5 51 18 28 80 95 12 12 M6 x 1.0 M6 x 1.0 30 40 95 117 6.8 7.3 40 60 54 64 4 5 5 6 26.5 34 8.5 8.5 Size 25 32 25 32 120 128.2 87 88.2 14.1 17.1 156.9 156.8 123.9 116.8 15.8 17.1 115.4 116.6 82.4 76.6 14.1 17.1 156.5 156.1 123.5 116.1 15.8 17.1 OA OB P Q S T U V WA WB WC X XA XB Y Z LEYGョM, LEYGョL Common [mm] Stroke range (mm) Up to 59 60 to 185 186 to 300 Up to 59 60 to 185 186 to 300 67.5 100.5 138 74 107 144 12 16 Size 25 32 L DB LEYGョM (Sliding bearing) Note 1) Range within which the rod can move. Make sure a workpiece mounted on the rod does not interfere with the workpieces and facilities around the rod. Note 2) The Z phase first detecting position from the stroke end of the motor side. 216 Series LEYG B |